Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.
- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Membranes
- Sartobind Convec® SC Capsules (Pilot | Production Scale)
Sartobind Convec® SC 800 mL with 8 mm bed height, hose barb connectors
SartobindConvec® SC offers a scalable cation exchange membrane chromatography solution for efficient large virus, VLPs and traditional vaccine purification. Its high dynamic binding capacity, coupled with the selectivity of pseudo-affinity chromatography, along with gamma-irradiated options, ensures the safe and high recovery of large virus particles, enabling effective bioprocessing across various scales.
- Item No.:
- 97SC--04E2LOO
SartobindConvec® SC offers a scalable cation exchange membrane chromatography solution for efficient large virus, VLPs and traditional vaccine purification. Its high dynamic binding capacity, coupled with the selectivity of pseudo-affinity chromatography, along with gamma-irradiated options, ensures the safe and high recovery of large virus particles, enabling effective bioprocessing across various scales.
Overview
Specifications
Choose your Sartobind Convec® SC
Sartobind Convec® SC Membrane Chromatography
The Sartobind Convec® SC product family is a cutting-edge solution in membrane chromatography, designed to meet the diverse needs of biopharmaceutical purification processes. This family of products is engineered to provide high productivity, scalability, and safety in the purification of viruses, viral-like particles (VLPs) such as Influenza, Vaccinia, Rabies, Japanese encephalitis, and large proteins, making it an ideal choice for modern bioprocessing applications.
Applications:
- Virus Capture: Efficiently captures viruses and VLPs such as influenza, Vaccinia, Rabies, Encephalitis, HSV
- Viral and microbial antigens: Herpes simplex gA and gB glycoprotein subunits Hepatitis B surface antigen, Filamentous hemagglutinin from B. pertussis, Leukocytosis-promoting factor hemagglutinin
- Proteins: Lysozyme AntithrombinIII, b-Lipoprotein, FactorIX
- Gene Therapy Manufacturing: Supports the purification of viral vectors like AAVs.
Formats:
The Sartobind Convec® SC product family is available in multiple formats, catering to different production requirements:
Nano (3 mL):
- Ideal for small-scale research and process development.
- Compact design with Luer female connectors for easy integration.
Mini:
- Suitable for pilot-scale studies and optimization.
5” to 30” Capsules:
- Scalable to meet the demands of full-scale manufacturing processes.
Materials:
- Membrane Material: Stabilized reinforced cellulose, providing a robust and stable matrix for viral capture.
- Ligand Chemistry: OSO₃ (Sulfated cellulose), Synthetic and Animal-origin-free ligand ensure safety and compliance with regulatory standards.
- Capsule Components: Polypropylene made outer cage, inner core, end caps, and capsule housing are designed to withstand operational pressures and maintain integrity.
- Gamma-Irradiatable Format: Available for enhanced sterility and reduced contamination risks.
Advantages:
- High Dynamic Binding Capacity (DBC): Offers superior binding capacity for large biomolecules, enhancing process efficiency.
- High Selectivity and Purity: Reduces non-specific binding, ensuring high purity and yield of target molecules.
- Short Residence Times: Enables rapid processing, increasing throughput and productivity.
- Linear Scalability: Maintains consistent performance across different scales, from laboratory to manufacturing scale.
- Versatile Compatibility: Accommodates a wide range of molecule sizes and types, making it suitable for various bioprocessing needs.
- Aseptic Processing: Available in gamma-irradiated versions to support closed and aseptic processing.
- Simplified 'plug and play': Device formats with choice of tubings and connectors.
Product Features and Benefits:
- Pseudo-Affinity Binding Mechanism: Provides selective capture of viruses and large proteins, mimicking natural binding interactions.
- Enhanced Recovery Rates: Achieves high recovery rates for various viruses and proteins, ensuring efficient purification.
- Improved Process Efficiency: Shorter residence times and higher flow rates increase throughput and reduce processing time.
- Comprehensive Product Portfolio: Offers a complete range of products to support diverse purification needs in biopharmaceutical manufacturing.
Applications
-
ApplicationCapture
Connections (Physical)
-
Connector(s)Inlet: ½" Hose Barb | Outlet: ½" Hose Barb
Dimensions
-
Bed Height8 mm
-
Dimensions591 x 100 mm
-
Membrane Area30,400 cm²
Features
-
ReusableYes
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Materials of Construction
-
Polypropylene
- Polyester
-
Polypropylene
-
Membrane MaterialStabilized reinforced cellulose
Operating Conditions
-
Maximum Operating Pressure0.4 MPa
-
Maximum Venting Pressure0.5 bar, 0.05 MPa, 7 psi
-
Recommended Flow Rate2,4 L/min
-
pH StabilitypH 3 – 14 (short term), pH 4 – 13 (long term)
Physicochemical Information
-
Bed Volume800 mL
-
Chemical CompatibilityStable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
-
LigandSulfated cellulose
-
Pore Size1.1 µm
-
Void Volume1080 mL
Product Information
-
BrandSartobind® Convec SC
-
Membrane TypePseudo affinity membrane
-
Pack Size1
-
TypeMembrane adsorber
-
What you receive
-
1 capsules
-
2 adapters Luer male to UNF 10-32 female
-
1 operating instruction via QR code
- 1 certificate
-
1 capsules