- Shop
- Aseptic Sampling & Containers
- TakeOne® Sampling Stainless Steel
- TakeOne® Flex Collection Container - PETG Bottle
TakeOne® Flex collection container - 30 mL PETG bottle - MiniSart® Vent Filter - TPE (Tuflux® TPE)
TakeOne® sampling solutions were designed to meet the sampling requirements of today’s varied manufacturing approaches. They can be used to obtain samples from stainless steel reactors and vessels or single-use systems and assemblies, providing cost-effective and technically robust solutions for all microbiological and routine process monitoring assays. An array of bags, bottles and tubes are designed to preserve the aseptic integrity of the source from which the sample is taken.
- Article number:
- MYCAPNGPG0030F
- Piece
- 1
- Min. Order Qty.
- 5
TakeOne® sampling solutions were designed to meet the sampling requirements of today’s varied manufacturing approaches. They can be used to obtain samples from stainless steel reactors and vessels or single-use systems and assemblies, providing cost-effective and technically robust solutions for all microbiological and routine process monitoring assays. An array of bags, bottles and tubes are designed to preserve the aseptic integrity of the source from which the sample is taken.
Overview
Specifications
Aseptic sampling is a principal component of an effective microbial control program. Samples collected with TakeOne® solutions are used to measure critical purity attributes, such as bioburden and endotoxin levels, as well as important process parameters, such as metabolites, nutrients, osmolality, pH and more. TakeOne® aseptic sampling solutions have been designed to integrate seamlessly with stainless steel or single-use processes. Our family of collection containers connect directly to single-use assemblies and systems via aseptic connectors or weldable TPE tubing, such as Tuflux® TPE and are suitable for everything from traditional biopharmaceutical sampling to advanced cell and gene therapies for regenerative medicines.
Plan for Adaptability with TakeOne® Flex. An ideal solution that allows you to react quickly on demand.
Our modular sampling solutions ease handling of complex process equipment and allow for variability with point-of-use connections. This provides the highest degree of flexibility and adaptability for sampling and small-volume fluid handling.
Applications
-
Application AreaAseptic sampling
-
Process Step
-
Cell Harvest & Downstream Processing Intermediates
-
Drug Substance Purification
-
Drug Product Formulation
-
Buffer Preparation
- Media Preparation
-
Cell Harvest & Downstream Processing Intermediates
Connections (Physical)
-
Connector InletTube Plug
-
Container OutletMiniSart® Vent Filter
-
Container Tubing Line FormatTube Plug - 1/8" x 1/4" Length 15.5" Quickseal® at 3", Diptube
-
Disconnection MethodQuickseal®
-
Sampling Lines1
General Specifications
-
TubingTPE (Tuflux® TPE)
Materials of Construction
-
Tubing MaterialSynthetic Thermoplastic Elastomer
Product Information
-
BrandTakeOne® Flex
-
Container FormatBottle
-
Container Type30 mL PETG bottle
Sterility/Purity
-
Delivery ConditionSterile