Octet® Protein L (ProL) Biosensors
Octet® Protein L (ProL) Biosensors are designed for rapid and direct quantitation of a broad set of kappa light chain containing IgG proteins, including whole molecules, FAb fragments and single chain variable fragments, in buffer or complex matrices. Octet® ProL Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.
Key Features of Octet® Protein L (ProL) Biosensors
- Broader recognition of Ig isotypes and species compared to Protein A or G
- Regenerable and cost-effective
- Binds whole molecule Ab and FAb fragments
- Quantitate in crude matrices
Top Applications for Octet® Protein L (ProL) Biosensors
- Quantitation of IgG’s via kappa light chain
- Hybridoma screening
- Clone selection
- Antibody and Fab fragment titer measurement
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $705.00
- Item No.:
- 18-5085
- Availability:
- pcs
- Piece
- 1
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Octet® BLI Consumables
Octet® ProL Biosensors are coated with recombinant Protein L, which recognizes a wider range of antibody classes than both Protein A and Protein G, including IgG, IgM, IgA, IgE and IgD. These biosensors offer a rapid and direct method for quantitation of a broad set of kappa light chain containing IgG proteins, including whole molecules, FAb fragments and single chain variable fragments. Octet® Protein L (ProL) Biosensors are especially useful for quantifying antibodies and antibody fragments from serum-based cultures because Protein L does not bind bovine immunoglobulins, which often contaminate serum supplements.
(Note that Protein L does not recognize all kappa light chains. For example, Protein L recognizes mouse VKl (but not VKll, VKIII and VKIV) and human VKI, VKIII and VKIV (but not VKII).)
Key Specifications
- Typical dynamic range for Fab: 0.05 - 2000 µg/mL
- Sensitivity can be extended by longer read times and higher shake speed
- Throughput: 16 and 96 samples in as little as 2 minutes on Octet® RH16 and RH96 respectively
- Precision: CV < 10%
Cost-Effective Regeneration
Octet® ProL Biosensors can be regenerated up to 10 times via a standard low pH protocol allowing for additional analyses and providing a cost-effective format for analyzing large sample libraries.
Applications
-
ApplicationQuantitation
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R8
-
Octet® R4
-
Octet® R2
-
Octet® RH96
-
Octet® RED96e
-
Octet® RH16
- Octet® N1
-
Octet® R8
Product Information
-
BrandOctet®BLI
-
Pack Size1
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 biosensors coated with Protein G. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.