Polycarbonate Track-Etched Membrane Filters

The white and hydrophilic polycarbonate track-etched membrane filters are manufactured from high grade polycarbonate film using track-etched technology.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 24 hours of request.

Choose your product

Products (11)

  • Polycarbonate Track-Etched Filters with 15 µm pore size
  • Polycarbonate Track-Etched Filters with 5 µm pore size
  • Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 47 mm Discs
    Pieces
    100
    Item no.
    23006--47------N
    Pore Size
    0.4 µm
    Pore Density (cm²)
    1.50E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 47 mm

    $206.00

  • Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 25 mm Discs
    Pieces
    100
    Item no.
    23006--25------N
    Pore Size
    0.4 µm
    Pore Density (cm²)
    1.50E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 25 mm

    $141.00

  • Polycarbonate Track-Etched Membrane Filters / 0.1 µm / 25 mm Discs
    Pieces
    100
    Item no.
    23058--25------N
    Pore Size
    0.1 µm
    Pore Density (cm²)
    6.00E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 25 mm

    $141.00

  • Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 76 mm Discs
    Item no.
    23006--76------K
    Pore Size
    0.4 µm
    Pore Density (cm²)
    1.50E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 76 mm

    $173.00

  • Polycarbonate Track-Etched Membrane Filters / 0.1 µm / 47 mm Discs
    Pieces
    100
    Item no.
    23058--47------N
    Pore Size
    0.1 µm
    Pore Density (cm²)
    6.00E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 47 mm

    $205.00

  • Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 50 mm Discs
    Pieces
    100
    Item no.
    23007--50------N
    Pore Size
    0.2 µm
    Pore Density (cm²)
    5.00E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 50 mm

    $203.00

  • Polycarbonate Track-Etched Membrane Filters / 0.8 µm / 25 mm Discs
    Pieces
    100
    Item no.
    23004--25------N
    Pore Size
    0.8 µm
    Pore Density (cm²)
    4.00E+7
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 25 mm

    $142.00

  • Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 47 mm Discs
    Pieces
    100
    Item no.
    23007--47------N
    Pore Size
    0.2 µm
    Pore Density (cm²)
    5.00E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 47 mm

    $204.00

  • Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 25 mm Discs
    Pieces
    100
    Item no.
    23007--25------N
    Pore Size
    0.2 µm
    Pore Density (cm²)
    5.00E+8
    Membrane Thickness
    25 µm
    Filter Diameter
    ⌀ 25 mm

    $141.00

  • Their capillary pore structure is uniform and precise, with a narrow pore size distribution to retain particles on their surface. Track-etched membranes are an excellent choice for accurate fractionation of particulates because of their precise pore size.

    Track-etch technology offers the user distinct performance advantages when excellent surface capture and high sample visibility are required. Their main applications are particulate analysis, epifluorescence microscopy, fluid clarification, cytology, cell biology, bioassays, water microbiology and environmental analysis.

  • Cellulose Acetate Membrane Filters
    Item no.
    M_Cellulose_Acetate_Membrane_Filters

    Top Features of Cellulose Acetate Membrane Filters

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Polyethersulfone (PES) Membrane Filters
    Item no.
    M_Polyethersulfone_Membrane_Filters

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Polyamide Membrane Filters
    Item no.
    M_Polyamide_Membrane_Filters

    Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

  • Hydrophobic PTFE Membrane Filters
    Item no.
    M_Hydrophobic_PTFE_Membrane_Filters

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filters
    Item no.
    M_Cellulose_Nitrate_Membrane_Filters

    The cellulose nitrate (CN) or also called mixed cellulose ester (MCE) membrane filters are composed of cellulose nitrate and a small content of cellulose acetate. They are recommended for a broad range of applications like the filtration of aqueous solutions or for sample preparation.

  • Regenerated Cellulose Membrane Filters
    Item no.
    M_Regenerated_Cellulose_Membrane_Filters

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.