Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

BioPAT®Flow Clamp-on 1/4" flow pipe

The BioPAT® Flow Clamp-on for flow pipes size 1/4" is an ultrasonic flow clamp-on which is used within flow measurement and is part of the BioPAT® Flow family. BioPAT ® Flow sensors offer three standard calibration tables, supplied with every clamp-on, that ensure the highest accuracy in three common working temperature ranges: 4 – 14 °C | 17 – 27 °C | 27 – 37 °C. Additional customer specific calibration tables can be ordered via article number BPL0056. One sensor can store up to 7 calibration tables. The clamp-on is supplied together with a cable (2.90m) and is compatible with BPL0002 and BPL0003.

Flow Pipe Size
Item No.: 
BPL0010
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT®Flow Clamp-on 1/4" flow pipe
BioPAT®Flow Clamp-on 1/4

The BioPAT® Flow Clamp-on for flow pipes size 1/4" is an ultrasonic flow clamp-on which is used within flow measurement and is part of the BioPAT® Flow family. BioPAT ® Flow sensors offer three standard calibration tables, supplied with every clamp-on, that ensure the highest accuracy in three common working temperature ranges: 4 – 14 °C | 17 – 27 °C | 27 – 37 °C. Additional customer specific calibration tables can be ordered via article number BPL0056. One sensor can store up to 7 calibration tables. The clamp-on is supplied together with a cable (2.90m) and is compatible with BPL0002 and BPL0003.

Item No.:
BPL0010

Overview

Specifications

The BioPAT® Flow Clamp-on has four ultrasonic transducers that are arranged crosswise and conduct the flow measurement. The in-line flowmeters of the BioPAT ® Flow family provide the right fit for all scales of your bioprocess. They were the world’s first ultrasonic-flowmeter clamp-ons that are used with single-use flow pipes, resulting in flexibility and higher accuracy than conventional clamp-ons that measure directly on the tube. Conventional clamp-on flowmeters require an extra calibration for every tube material and thickness used. The clamp-on transmitter is simply fixed around the pipe and the measurement can take place. Inside the flow clamp-on two pairs of sensors function both as a source and a detector for ultrasound waves. The sensor pairs are oriented diagonally in the corners of the clamp-on.

Applications

  • Usage
    Multi-use

General Specifications

  • Flow Pipe Size
    1/4" pipe- L
  • Temperature Range
    4 – 14 °C | 17 – 27 °C | 27 – 37 °C

Product Information

  • Brand
    BioPAT® Flow