Cubis® III Ultra-Micro Lab Balances

Top Features:

  • Maximum weighing capacity 2.1 g | Scale interval 0.1 µg
  • Automatic, round, glass draft shield with learning capability, illumination and integrated motion sensor
  • Manual stainless steel draft shield for filter weighing applications

Popular Applications:

  • Filter weighing
  • Pipette calibration
  • Weighing of smallest sample amounts
Maximum Weighing Capacity
Draft Shield
Legal Verification
Software
Item No.: 
CUB2.7S-1S2-A
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® III Ultra-Micro Lab Balances
Cubis® III Ultra-Micro Lab Balances

Top Features:

  • Maximum weighing capacity 2.1 g | Scale interval 0.1 µg
  • Automatic, round, glass draft shield with learning capability, illumination and integrated motion sensor
  • Manual stainless steel draft shield for filter weighing applications

Popular Applications:

  • Filter weighing
  • Pipette calibration
  • Weighing of smallest sample amounts
Item No.:
CUB2.7S-1S2-A

Overview

Specifications

Cubis® III ultra-micro balances are designed for laboratories that demand the highest level of precision, flexibility, and process reliability. Engineered for micro-weighing tasks, they combine cutting-edge weighing technology with intelligent software to deliver trustworthy results even at the smallest readability levels. Typical applications include filter weighing, pipette calibration, and weighing of the smallest sample amounts.

At the heart of each Cubis® III ultra-micro balance is a highly stable weighing system with excellent repeatability and minimal drift over time. Advanced compensation algorithms and optimized mechanical design help minimize the influence of temperature fluctuations, vibrations, and air currents. This ensures that users can reliably achieve accurate measurements in environments that are often less than ideal, such as busy analytical labs or production-adjacent quality control areas.

The Cubis® III ultra-micro balances feature intelligent automatic functions—such as motorized glass draft shield, automatic taring, guided cleaning and built-in leveling support—simplify routine tasks and help reduce handling errors. The high-resolution touchscreen eases the daily work with guided workflows, where users can select predefined methods, input sample IDs, and document results with just a few steps. The software is easily expandable with compliance features and advanced connectivity options.

Cubis® III ultra-micro balances are built with data integrity and regulatory compliance in mind. Comprehensive user management, audit trail, and electronic documentation functions support operation in regulated environments, including laboratories subject to GMP, GLP, and 21 CFR Part 11 requirements. Connectivity options, such as Ethernet and USB interfaces, enable seamless integration into laboratory information systems and digital data workflows, reducing manual transcription and the risk of errors.

With their combination of mechanical robustness, outstanding measurement performance, and smart software features, Cubis® III ultra-micro balances provide a reliable foundation for critical weighing tasks. They support scientists and quality professionals in achieving reproducible results, optimizing their workflows, and meeting the stringent standards of modern analytical and quality laboratories.

Accessories Information

  • Software
    Standard Package

Compliance Information

  • Legal Verification
    Non verified for US, CA, MX, TH, TW (CN)
  • Regulatory Requirements
    • CE
    • REACH
    • RoHS
    • WEEE
    • CSA
    • FCC
    • ISO
    • FDA/USP
    • GxP

Connections (Data)

  • Data Interface
    • RS232
    • USB A
    • USB B
    • USB C
    • Ethernet

Dimensions

  • Weighing Pan Diameter
    Ø 20 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    High-resolution (1024 x 600 px) 7” color touch TFT display
  • Languages
    • English
    • Spanish
  • Leveling
    Motorized Automatic
  • Operation
    • Touch screen, gesture sensor
    • Touch sensors
  • Scale Interval
    0.1 µg

General Specifications

  • Draft Shield
    Automatic
  • Minimal Sample Weight according to USP and PhEur (optimal)
    0.082 mg
  • Minimum Weight (optimal)
    0.082 mg
  • Minimum Weight (typical)
    0.3 mg

Operating Conditions

  • Maximum Weighing Capacity
    2.1 g

Product Information

  • Balance Type
    Ultra-micro balance
  • Product Line
    Cubis® III

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.