Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Flexsafe STR® Filter Lines OUT - Opta® SFT + ‎Silicone (Liveo™ Pharma 50) - 500 - 1000 L - Size 0 (0.45 m² / 4.8 ft²)

Flexsafe® STR Filter Lines are designed to ensure optimal filtration in single-use bioreactor systems, enhancing process efficiency and reliability. These filter lines provide robust performance and seamless integration for biomanufacturing.

Volume
Inlet Line
Filter Size
Item No.: 
DS001K-SBFLO
*Custom/bulk order quotes are provided within 72 hours of request.
Flexsafe STR® Filter Lines OUT - Opta® SFT + ‎Silicone (Liveo™ Pharma 50) - 500 - 1000 L - Size 0 (0.45 m² / 4.8 ft²)

Flexsafe® STR Filter Lines are designed to ensure optimal filtration in single-use bioreactor systems, enhancing process efficiency and reliability. These filter lines provide robust performance and seamless integration for biomanufacturing.

Item No.:
DS001K-SBFLO

Overview

Specifications

  • Enhanced Filtration: Achieve superior filtration with advanced technology tailored for single-use systems.
  • Reliable Performance: Ensure consistent and dependable operation with high-quality filter materials.
  • Seamless Integration: Easily incorporate into existing setups for streamlined bioprocessing.
  • Efficiency Boost: Optimize your bioreactor's performance with filters that reduce contamination risks.
  • Durable Construction: Built with robust materials to withstand demanding bioprocessing conditions.
  • Customizable Options: Select from various configurations to meet specific filtration needs.

Applications

  • Application
    • Cell Culture
    • Microbial Fermentation
  • Application Area
    • pDNA production
    • Recombinant protein production
    • Vaccine production
    • Cell therapies
    • mAB production

Connections (Physical)

  • Connector(s)
    Opta® SFT Connector
  • Inlet Line
    Opta® SFT + ‎Silicone (Liveo™ Pharma 50)

Dimensions

  • Filter Size
    size 0 (0.45 m² / 4.8 ft²)
  • Tube Length
    150 mm
  • Tube Size (ID – OD)
    3/4" × 1-1/8" (19.1 mm × 28.6 mm)

General Specifications

  • Tubing
    ‎Silicone (Liveo™ Pharma 50)

Materials of Construction

  • Film Material
    Film S80: Polyethylene (PE)
  • Tubing Material
    Platinum-Cured Silicone

Product Information

  • Brand
    Flexsafe STR®
  • Filter Type
    Sartofluor® Midicaps®
  • Type
    OUT

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    500 - 1000 L