Sartopure® PP3 T-Style Maxicaps® 8 µm 10"

Sartopure® PP3 T-Style Maxicaps® are ready-to-use polypropylene fleece prefilters with 0.45–50 µm ratings, supporting particle reduction, low binding and downstream filter protection in biopharma processes.

Retention Rate
Filter Size
Connector(s)
Article number: 
5058301P1--OO
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Sartopure® PP3 T-Style Maxicaps® 8 µm 10"
Sartopure® PP3 T-Style Maxicaps® 8 µm 10

Sartopure® PP3 T-Style Maxicaps® are ready-to-use polypropylene fleece prefilters with 0.45–50 µm ratings, supporting particle reduction, low binding and downstream filter protection in biopharma processes.

Item No.:
5058301P1--OO
Number of pieces
1

Overview

Specifications

Sartopure® PP3 T-Style Maxicaps®

Sartopure® PP3 T-Style Maxicaps® are ready-to-use polypropylene fleece prefilters for particle reduction in pharmaceutical and biopharmaceutical process streams. The T-style capsule design combines an enclosed filter unit with flexible connection options, supporting convenient installation in process development, pilot-scale and manufacturing environments. With retention ratings from 0.45 µm to 50 µm, Sartopure® PP3 T-Style Maxicaps® help reduce particulate load and support protection of downstream membrane filters and process equipment.

Main Formats:

  • T-Style Maxicaps®: Enclosed, ready-to-use capsule format designed for process filtration where handling efficiency and closed processing are important.
  • Retention Ratings: Available from 0.45 µm to 50 µm to match different particle loads and prefiltration requirements.
  • Connection Options: Offered with different connector configurations to support integration into existing process setups.
  • Scalable Platform: Part of the Sartopure® PP3 product family, enabling consistent prefilter selection across development and manufacturing scales.

Applications:

  • Downstream Filter Protection: Used upstream of membrane filters to help reduce particle burden and extend downstream filter usability within process-specific limits.
  • Biopharmaceutical Clarification: Suitable for clarification steps in vaccine production, viral vector processing and other biopharmaceutical workflows.
  • Pharmaceutical Process Filtration: Applicable for ophthalmic solutions, large-volume parenterals, antibiotics, solvents and other product-contact filtration steps.
  • Process Development and Scale-Up: Supports evaluation and implementation of polypropylene fleece prefiltration in scalable bioprocess workflows.
  • Closed or Enclosed Filtration Setups: The capsule format can support simplified handling compared with reusable housings.

Materials Used:

  • Filter Medium: Polypropylene fleece with a multilayer structure for particle reduction and dirt-holding capacity.
  • Support, Core and Housing: Polypropylene components for broad chemical compatibility.
  • O-Rings: Silicone as standard, with EPDM or fluoroelastomer options depending on configuration.
  • Product-Contact Design: All-polypropylene filter construction supports use in regulated biopharmaceutical and pharmaceutical applications.

Advantages:

  • Broad Retention Range: 0.45–50 µm options enable adaptation to different feed streams and clarification needs.
  • Chemical Compatibility: Polypropylene construction supports use with many acids, bases and solvents within specified operating conditions.
  • Low Unspecific Binding: Helps support product recovery in sensitive biopharmaceutical process streams.
  • Low Extractables Profile: Designed for product-contact applications in regulated manufacturing environments.
  • High Dirt-Holding Capacity: Multilayer fleece design supports effective particle loading and can help reduce prefilter changeouts depending on process conditions.
  • Ready-to-Use Format: Enclosed Maxicaps® design reduces the need for separate filter housings and supports efficient setup.
  • Sterilization Options: Suitable for autoclaving or in-line steam sterilization within the specified limits for the selected configuration.

Together, these features make Sartopure® PP3 T-Style Maxicaps® a practical prefiltration option for particle reduction, process flexibility and downstream filter protection in biopharmaceutical manufacturing.

Applications

  • Application
    Particle removal, clarification and bioburden reduction of aqueous liquids
  • Application Area
    • Clarification
    • Particle removal
  • Industry
    Pharma / Biotech
  • Modality
    • Buffer & Auxiliaries Filtration
    • Harvest | Cell Removal
    • Filtration after Virus Inactivation
  • Scale
    Production | Large Scale

Compliance Information

  • Bacterial Endotoxins
    < 0.25 EU/mL as determined by the LAL test
  • Biological Reactivity
    All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Connections (Physical)

  • Connector(s)
    Inlet: ½" Single Stepped Hose Barb | Outlet: ½" Single Stepped Hose Barb

Dimensions

  • Filter Size
    10"(0.65 m² / 7.0 ft²)
  • Filtration Area
    0.65 m²
  • Outer Diameter
    164 mm Inlet/Outlet: Sanitary; 170 mm Inlet: Sanitary, Outlet: Hose Barb; 176 mm Inlet/Outlet: Hose Barb (110 mm without Connection / Valves)

General Specifications

  • Capsule/Cartridge Format
    T-Style Maxicaps®
  • Filter Format
    Capsules
  • Maximum Allowable Back Pressure
    2 bar (29 psi) at 20°C

Materials of Construction

  • Filter Material
    Polypropylene (PP)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Non-Fiber Releasing
    This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
  • Retention Rate
    8 µm

Product Information

  • Brand
    Sartopure® PP3
  • Pack Size
    1
  • Packaging
    Package with 1 piece

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    Autoclavable
  • Sterilizing Grade
    No

Usage Protocols

  • Sterilization Procedures
    Autoclaving: at 134°C, 30 min, 2 bar