Virotag® BCVB Reagent Kit

The Virotag® BCVB Reagent Kit is a complete kit of consumables required for analyzing 200 samples using the Virus Counter® Plus instrument. This kit is designed for the quantitation of budded baculoviruses. This reagent specifically targets the GP64 envelope protein.

Species
Item No.: 
VIR-K2000
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.
Virotag® BCVB Reagent Kit
Virotag® BCVB Reagent Kit

The Virotag® BCVB Reagent Kit is a complete kit of consumables required for analyzing 200 samples using the Virus Counter® Plus instrument. This kit is designed for the quantitation of budded baculoviruses. This reagent specifically targets the GP64 envelope protein.

Price (USD):
$3,470.00
Item No.:
VIR-K2000
Availability:

Overview

Specifications

The Virotag® reagent family employs a fluorescently labeled, high-affinity antibody that binds to a specific viral epitope. This ensures very specific and precise virus quantification. The reagent is designed for a simple, no-wash labeling protocol, allowing virus samples to be stained and quantified after just a 30-minute incubation. Reagent kits include all necessary staining reagents and solutions for measuring the specified number of samples.

  • Highly specific detection reagent
  • Detection of total viral particles
  • Quantification of virus like particles (VLP)
  • Enumeration of both enveloped and non-enveloped viruses

Applications

  • Application
    Virus Quantification

Biological Information

  • Species
    Baculovirus

General Specifications

  • Detection Method
    Antibody-based

Product Information

  • Brand
    Virotag®
  • Pack Size
    200 Assays