The FectoCHO® Expression system, consists in the synergistic association of a novel CHO chemically defined medium, FectoCHO® CD Expression medium and a powerful transfection reagent, FectoPRO®.

FectoCHO® CD Expression medium is optimised to facilitate adaptation and cultivation of various strains of CHO cells such as CHO-K1, CHO-S and ExpiCHO™-S: extensive sequential adaptation is not required. FectoPRO®-mediated transient transfection in this chemically defined medium is optimal and therefore leads to the highest protein and antibody yields using Transient Gene Expression; with up to 4 times higher protein yields than with the competitors’ systems.

Amount of Reagent
Item No.: 
101000003
Availability: 

*Custom/bulk order quotes are provided within 72 hours of request.

Customers Also Purchased