Sartobind® Rapid A is a ready-to-use membrane chromatography system designed for purifying monoclonal antibodies. It works with any chromatography setup and is scalable for capturing Fc-containing biomolecules, such as mAbs and Fc-fusion proteins, aiding in process intensification.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (9)

  • Sartobind® Rapid A Nano
  • Sartobind® Rapid A Capsules
  • Sartobind® Rapid A Mini
  • Sartobind® Rapid A 0.8 L Cassette
    Item no.
    98R-PA19D-L
    Bed Volume
    0.8 L
    Membrane Adsorber Format
    Cassettes
    Connector(s)
    Sanitary 1" – 1.5"
  • Sartobind® Rapid A 96-well plate
    Item no.
    99R-PA19GC-----V
    Bed Volume
    17 µL/well
    Membrane Adsorber Format
    96-Well Plates
  • Sartobind® mAb pack
    Item no.
    96MU01-----11
    Bed Volume
    1.2 mL, 1 mL, 3 mL
    Membrane Adsorber Format
    Capsules
    Connector(s)
    Female Luer lock
  • Sartobind® Rapid A is a membrane chromatography platform designed for modern monoclonal antibody purification processes, offering a scalable solution for capturing Fc-region containing biomolecules, ideal for process intensification in single- or multi-column setups.

    • Ready-for-use consumables, quick and easy setup
    • Scalable, cost-efficient portfolio
    • Enables process intensification, shorter timelines
    • Membrane designed for shorter residence time and diverse mAb sizes
    • Designed for full utilization of the membrane’s lifespan
    • Expert, tailored consultancy services

    With its high binding capacity, short residence times, and low operating pressures, Sartobind® Rapid A offers seamless scalability from process development to commercial production.

    With its high binding capacity, short residence times, and low operating pressures, Sartobind® Rapid A offers seamless scalability from process development to commercial production.

    Product Information

    • Brand
      Sartobind® Rapid A