Glass Vacuum Filtration Device With Flask

Top Features of Glass Vacuum Filtration Device With Flask

  • Polypropylene hose nipple connector for safe connection of vacuum hose
  • Rim prevents vessel contamination when pouring

Top Applications for Glass Vacuum Filtration Device With Flask

  • Analytical determinations
  • Degassing
  • Particle removal from solvents

Filter Diameter
Price (USD):
$770.00
Item No.: 
16309
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

All-Glass Vacuum Filter Holder

All areas, where liquid and device can come into direct contact, are made of glass or PTFE. The device, in combination with solvent-resistant, hydrophilic RC-membranes, is therefore ideal for ultra cleaning and degassing solvents and solvent mixtures for HPLC, GC and AA.

Applications

  • Application
    Clarification
  • Application Area
    • Sterile filtration
    • Analytical sample preparation
    • Particle analysis

Connections (Physical)

  • Connector(s)
    15 mm outside diameter

Dimensions

  • Filter Diameter
    ⌀ 47 mm / 50 mm
  • Filtration Area
    12.5 cm²

Materials of Construction

  • Materials of Construction
    All-glass with glass frit filter support

Product Information

  • Filter Holder Type
    Glass Vacuum Filter Holders
  • Pack Size
    1

Usage Protocols

  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • By dry heat (max. 180 °C)
    • By flaming
    • By other methods acc. to ISO 8199

Volume

  • Funnel Volume
    250 mL
  • Hydrophobic PTFE Membrane Filters / Type 11842

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Hydrophobic PTFE Membrane Filters / Type 11807

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Hydrophobic PTFE Membrane Filters / Type 11803

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 47 mm Discs

    $204.00

    These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.2 µm with a pore density of 5.0E+08 cm². Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

  • Cellulose Acetate Membrane Filters Discs/ Type 11106, pore size 0.45 µm, 100 pieces per pack

    $75.40

    Top Features of - Cellulose Acetate Membrane Filters   

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Polyethersulfone Membrane Filters - Type 15407- 0.2 µm pore size- 47 mm diameter- 100 pieces per pack

    $228.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Hydrophobic PTFE Membrane Filters / Type 11806

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Regenerated Cellulose Membrane Filters / Type 18407, 0.2 µm pore size, 50 mm diameter, 100 pieces per pack

    $223.00

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

  • Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 50 mm Discs

    $203.00

    These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.2 µm with a pore density of  5.0E+08 cm2. Pack of 100 white 50 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

  • Hydrophobic PTFE Membrane Filters / Type 11806

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Cellulose Acetate Membrane Filters Discs/ Type 11106, pore size 0.45 µm, 100 pieces per pack

    $130.00

    Top Features of - Cellulose Acetate Membrane Filters   

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Polyamide Membrane Filters / Type 25006

    $211.00

    Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

  • Polyamide Membrane Filters / Type 25007

    $195.00

    Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

  • Regenerated Cellulose Membrane Filters / Type 18407, 0.2 µm pore size, 47 mm diameter, 100 pieces per pack

    $223.00

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

  • Regenerated Cellulose Membrane Filters / Type 18406, 0.45 µm pore size, 50 mm diameter, 100 pieces per pack

    $387.00

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

  • Polyethersulfone Membrane Filters - Type 154078- 0.1 µm pore size- 47 mm diameter- 100 pieces per pack

    $228.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 47 mm Discs

    $206.00

    These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.4 µm with a pore density of  1.50E+08 cm2. Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

  • Polyethersulfone Membrane Filters - Type 15406- 0.45 µm pore size- 47 mm diameter- 100 pieces per pack

    $228.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Hydrophobic PTFE Membrane Filters / Type 11803

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Hydrophobic PTFE Membrane Filters / Type 11842

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Polyethersulfone Membrane Filters - Type 15407- 0.2 µm pore size- 50 mm diameter- 100 pieces per pack

    $228.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11306, 0.45 µm pore size, 100 pieces per pack

    $160.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Polyethersulfone Membrane Filters - Type 154078- 0.1 µm pore size- 50 mm diameter- 100 pieces per pack

    $228.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Polyamide Membrane Filters / Type 25006

    $158.00

    Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

  • Hydrophobic PTFE Membrane Filters / Type 11807

    $503.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Polyethersulfone Membrane Filters - Type 15406- 0.45 µm pore size- 50 mm diameter- 100 pieces per pack

    $216.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Polyamide Membrane Filters / Type 25007

    $174.00

    Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

  • Regenerated Cellulose Membrane Filters / Type 18406, 0.45 µm pore size, 47  mm diameter, 100 pieces per pack

    $223.00

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

  • Cellulose Acetate Membrane Filters Discs/ Type 11107, pore size 0.2 µm, 100 pieces per pack

    $132.00

    Top Features of - Cellulose Acetate Membrane Filters Discs

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters Discs

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Cellulose Acetate Membrane Filters Discs/ Type 11107, pore size 0.2 µm, 100 pieces per pack

    $132.00

    Top Features of - Cellulose Acetate Membrane Filters Discs

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters Discs

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Cellulose Acetate Membrane Filters Discs/ Type 11105, pore size 0.65 µm, 100 pieces per pack

    $86.30

    Top Features of - Cellulose Acetate Membrane Filters Discs    

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters Discs  

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Cellulose Acetate Membrane Filters Discs/ Type 12303, pore size 1.2 µm, 100 pieces per pack

    $448.00

    Top Features of - Cellulose Acetate Membrane Filters Discs

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters Discs

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Cellulose Acetate Membrane Filters Discs/ Type 12342, pore size 5 µm, 100 pieces per pack

    $232.00

    Top Features of - Cellulose Acetate Membrane Filters Discs

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters Discs

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Cellulose Acetate Membrane Filters Discs/ Type 12303, pore size 1.2 µm, 100 pieces per pack

    $308.00

    Top Features of - Cellulose Acetate Membrane Filters Discs

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters Discs

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Cellulose Acetate Membrane Filters Discs/ Type 11105, pore size 0.65 µm, 100 pieces per pack

    $86.30

    Top Features of - Cellulose Acetate Membrane Filters Discs    

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters Discs  

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Cellulose Acetate Membrane Filters / Type 11104, pore size 0.8 µm, 100 pieces per pack

    $123.00

    Top Features of - Cellulose Acetate Membrane Filters   

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Cellulose Acetate Membrane Filters / Type 11104, pore size 0.8 µm, 100 pieces per pack

    $138.00

    Top Features of - Cellulose Acetate Membrane Filters   

    • High flow rates and thermal stability
    • Excellently suited for pressure filtration devices
    • Compatible with aqueous solutions, oils, alcohols and other organic solvents

    Popular Applications for Cellulose Acetate Membrane Filters

    • Filtration of aqueous solutions
    • Solvent filtration mixtures
    • Clarification

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11304, 0.8 µm pore size, 100 pieces per pack

    $195.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11301, 8.0 µm pore size, 100 pieces per pack

    $224.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11342, 5.0 µm pore size, 100 pieces per pack

    $230.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11305, 0.65 µm pore size, 100 pieces per pack

    $196.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11301, 8.0 µm pore size, 100 pieces per pack

    $191.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11327, 0.2 µm pore size, 100 pieces per pack

    $217.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11303, 1.2 µm pore size, 100 pieces per pack

    $223.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11303, 1.2 µm pore size, 100 pieces per pack

    $191.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11306, 0.45 µm pore size, 100 pieces per pack

    $160.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11305, 0.65 µm pore size, 100 pieces per pack

    $160.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11302, 3.0 µm pore size, 100 pieces per pack

    $175.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11304, 0.8 µm pore size, 100 pieces per pack

    $195.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11302, 3.0 µm pore size, 100 pieces per pack

    $191.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11342, 5.0 µm pore size, 100 pieces per pack

    $241.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.