Vivapore® Solvent Absorption Concentrators

Top Features

  • Just fill and go, for equipment-free protein concentration
  • Gentle processing of shear-sensitive samples
  • Designed to achieve high concentration factors

Popular Applications

  • Macromolecule concentration
  • Desalting
  • Buffer exchange

Choose your product

Filter by product attributes

Products (2)

Vivapore® solvent absorption concentrators are disposable ultrafiltration units for the concentration of macromolecules from aqueous samples.

Concentrate Equipment-Free

Solvent absorption is an economic and user-friendly technique for sample concentration in research and clinical laboratories, since there is no need for additional equipment such as centrifuges or pressure regulators. Simply fill the unit and wait until the desired concentration level is reached.

Molecule and User Friendly

Vivapore® is also useful for very sensitive target molecules, which may be prone to denaturation under the higher forces used in centrifugal ultrafiltration. Furthermore, the compact units can easily be placed into a refrigerator or cold room for temperature-sensitive samples, while printed graduations and concentration factors allow ultrafiltration progress to be easily monitored.

Desalt by Continuous Diafiltration

Vivapore® 10 can be used with an expansion reservoir to increase the sample capacity from 10 to 20 mL. Alternatively, the expansion reservoir may be used to desalt samples up to 2 mL in volume. When filled with an appropriate exchange buffer, this will replace the original solvent at the same rate as ultrafiltration.

Accessories

Included Each pack of Vivapore® includes one stand to hold 4 units during use. In addition, each pack of Vivapore® 10 includes one expansion reservoir. If you require additional stands and reservoirs, these are available to purchase separately (order numbers VP-AST0001-C and VP-ARV0010-D).

Product Information

  • Brand
    Vivapore®