• Shop
  • Weighing
  • Analytical Balances
  • Cubis® II Advanced Analytical Balance with 0.1 mg readability, Automatic Draft Shield + Ionizer, and QP99 software package

Cubis® II Advanced Analytical Balance with 0.1 mg readability, Automatic Draft Shield + Ionizer, and QP99 software package

Top Features of the Cubis® II Advanced Analytical Balance

  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Glass motorized draft shield and integrated ionizer
  • All-inclusive software package QP99 (includes compliance and complex weighing)

Popular Applications for the Cubis® II Advanced Analytical Balance

  • Pharma compliant weighing
  • Pipette checking according to DIN EN ISO 8655
  • Chemical analysis and consumer care
Maximum Weighing Capacity
Scale Interval
Price (USD)
$16,500.00
Item No.: 
MCA224S-I-MTS
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® II Advanced Analytical Balance with 0.1 mg readability, Automatic Draft Shield + Ionizer, and QP99 software package
Cubis® II Advanced Analytical Balance  with 0.1 mg readability, Automatic Draft Shield + Ionizer, and QP99 software package

Top Features of the Cubis® II Advanced Analytical Balance

  • Confident compliance (21 CFR Part 11 and EU Annex 11) and complete traceability
  • Glass motorized draft shield and integrated ionizer
  • All-inclusive software package QP99 (includes compliance and complex weighing)

Popular Applications for the Cubis® II Advanced Analytical Balance

  • Pharma compliant weighing
  • Pipette checking according to DIN EN ISO 8655
  • Chemical analysis and consumer care
Price (USD):
$16,500.00
Item No.:
MCA224S-I-MTS
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Advanced User Interface MCA

Even in the most complex lab scenarios, this interface provides advanced user guidance with outstanding ease-of-use. The 7” high-performance color touch screen features touch, scroll and swipe functionality and includes factory-installed weighing applications.

All-Inclusive Package QP99

The software application package All-Inclusive includes four sub-packages for compliance (Pharma QP1), complex weighing applications (Advanced QP2), weighing applications and helpful tools (Utilities QP3) and connectors for data exchange (Connectivity QP4).

Automatic Draft Shield

Automatic, glass motorized draft shield with learning capability offers user-friendly operation and easy customization to the changing requirements of different applications. Includes an integrated ionizer to eliminate interfering electrostatic charges on samples and sample containers.

Compliance Information

  • Legal Verification
    Non-verified

Connections (Data)

  • Data Interface
    • Ethernet (for MCA balances only)
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin
    • peripheral connector for Sartorius accessories

Dimensions

  • Draft shield dimensions (D x H x W)
    154 x 250 x 192 mm
  • Weighing Pan Dimensions
    85 x 85 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    Large high color touch TFT display (7" in 16:9 format for MCA)
  • Leveling
    Motorized Automatic
  • Operation
    Touch screen
  • Scale Interval
    0.1 mg

General Specifications

  • Draft Shield
    Automatic, with Ionizer
  • Minimal Sample Weight according to USP and PhEur (optimal)
    82 mg

Operating Conditions

  • Maximum Weighing Capacity
    220 g

Product Information

  • Balance Type
    Analytical balance
  • Brand
    Cubis® II

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.