Cubis® II Essential Analytical Balance with 0.1 mg readability and Manual Glass Draft Shield

Top Features of the Cubis® II Essential Analytical Balance

  • Manual glass draft shield

Popular Applications for the Cubis® II Essential Analytical Balance

  • Pharma compliant weighing
  • Pipette checking according to DIN EN ISO 8655
  • Chemical analysis and consumer care
Maximum Weighing Capacity
Scale Interval
Price (USD)
$8,630.00
Article number: 
MCE224S-U-MTS
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® II Essential Analytical Balance with 0.1 mg readability and Manual Glass Draft Shield
Cubis® II Essential Analytical Balance with 0.1 mg readability and Manual Glass Draft Shield

Top Features of the Cubis® II Essential Analytical Balance

  • Manual glass draft shield

Popular Applications for the Cubis® II Essential Analytical Balance

  • Pharma compliant weighing
  • Pipette checking according to DIN EN ISO 8655
  • Chemical analysis and consumer care
Price (USD):
$8,630.00
Item No.:
MCE224S-U-MTS
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Essential User Interface MCE

This interface is designed for those who require the highest level of weighing accuracy but do not operate in complex applications. The large, high-contrast touch display features factory-installed essential weighing applications for easy operation.

Manual Glass Draft Shield

  • Manual glass, with smooth-action doors, for models with 1 mg readability or better.
  • The glass is coated with conductive layer to protect against electrostatic influences.

Compliance Information

  • Legal Verification
    Non-verified

Connections (Data)

  • Data Interface
    • USB A
    • USB B
    • USB C
    • RS-232 9 Pin

Dimensions

  • Draft shield dimensions (D x H x W)
    191 x 261 x 193 mm
  • Weighing Pan Dimensions
    85 x 85 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    High-resolution color TFT, touch screen
  • Leveling
    Motorized Automatic
  • Operation
    Touch screen
  • Scale Interval
    0.1 mg

General Specifications

  • Draft Shield
    Manual
  • Minimal Sample Weight according to USP and PhEur (optimal)
    82 mg

Operating Conditions

  • Maximum Weighing Capacity
    220 g

Product Information

  • Balance Type
    Analytical balance
  • Brand
    Cubis® II

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.