Data Analytics eLearning DOE (Design of Experiments) (Level 3)

Design of Experiments, DOE, is a rational and cost-effective approach to practical experimentation that allows the effect of critical process parameters to be assessed using only the minimum of resources. It is a statistical technique that optimizes resource utilization and extracts valuable information from experimental data. DOE empowers scientists to develop and optimize processes efficiently, leading to better product quality and reduced development costs.

Our training program offers a comprehensive advanced (Level 3) course in DOE utilizing MODDE® software. The objective of the Level 3 DOE course is to provide a deeper theoretical understanding of DOE. Here we address advanced topics, such as, a detailed account on the theory of fractional factorial design, how to accomplish advanced constraints, how to work with and modify the desirability function, and we also dive into the details of additional design families that are useful in screening and optimization.

Item No.: 
UT-OC-2499
*Custom/bulk order quotes are provided within 72 hours of request.
Data Analytics eLearning DOE (Design of Experiments) (Level 3)
Data Analytics eLearning DOE (Design of Experiments) (Level 3)

Design of Experiments, DOE, is a rational and cost-effective approach to practical experimentation that allows the effect of critical process parameters to be assessed using only the minimum of resources. It is a statistical technique that optimizes resource utilization and extracts valuable information from experimental data. DOE empowers scientists to develop and optimize processes efficiently, leading to better product quality and reduced development costs.

Our training program offers a comprehensive advanced (Level 3) course in DOE utilizing MODDE® software. The objective of the Level 3 DOE course is to provide a deeper theoretical understanding of DOE. Here we address advanced topics, such as, a detailed account on the theory of fractional factorial design, how to accomplish advanced constraints, how to work with and modify the desirability function, and we also dive into the details of additional design families that are useful in screening and optimization.

Item No.:
UT-OC-2499

Overview

Specifications

This Level 3 course is an advanced course and is intended for researchers, scientists and engineers from all sectors of industry and academia, and ideally participants who have already completed the Level 1 and 2 DOE courses. Each Level requires separate enrolment and purchase.

It should be observed that some of the Level 3 lessons are sequels to the Level 2 material and that relation will be clearly stated in the respective lesson description.

The course contains multiple lessons and hands-on exercises. Participants will have access to a repository of practical examples to work through using the software. The course concludes with a Final Test, which can be taken multiple times. A certificate is awarded upon passing the test.

This course provides 3 months access to the Sartorius Learning Center platform to follow the course material and sit the Final Test.

A license of the MODDE® software is needed to follow the course (note: the software and software license are not included with this course).

Features

  • Display
    MODDE®

Product Information

  • Brand
    MODDE®