Incubator, 100-240V, 50/60Hz, 18 Litre

Compact, space-saving incubator for the incubation of membrane filters on culture carton discs or other culture media
Price (USD)
$1,370.00
Article number: 
18119
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Incubator, 100-240V, 50/60Hz, 18 Litre
Incubator, 100-240V, 50/60Hz, 18 Litre
Compact, space-saving incubator for the incubation of membrane filters on culture carton discs or other culture media
Price (USD):
$1,370.00
Item No.:
18119
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

Compact, space-saving incubator for the incubation of membrane filters on culture carton discs or other culture media. The incubator offers space for the following number of Petri dishes: 200 x 47 mm, 160 x 56 mm | 60 mm or 72 x 90 mm. The swing lid and the removable insert plate simplify loading and unloading. To avoid light entering the chamber, the lid is opaque. Compact and robust design opaque swinging lid ideal for small laboratories

Applications

  • Application
    Microbial Enumeration
  • Industry
    Food & Beverage
  • Market
    Environmental/Water Testing

Power Requirements

  • Line Voltage
    100 – 240 V
  • Power Requirements
    Line Frequency: 50 - 60 Hz

Weight

  • Total Weight
    7.2 kg

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.