The Octet® Anti-CHO HCP Kit is for rapid high-throughput quantitation of residual CHO host cell proteins (HCPs) in bioprocess samples. The kit utilizes industry-standard Cygnus 3G anti-CHO HCP antibody and offers high sensitivity and broad HCP recognition. Octet® Anti-CHO HCP Kit includes 1 tray of 96 biosensors, and all calibrators, reagents, and buffers necessary to analyze 96 HCP samples. 10% Discount is included on packs of 5 kits.

Key Features of the Octet® Anti-CHO HCP Kit

  • Fully analyzed HCP results for 96 samples in one hour
  • High precision assay with 5-10% CVs
  • Detection sensitivity as low as 0.5 ng/mL

Top Applications for the Octet® Anti-CHO HCP Kit

  • CHO host cell protein detection in bioprocess samples

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD)
$1,480.00
Article number: 
18-5141
*Custom/bulk order quotes are provided within 24 hours of request.
Octet® Anti-CHO HCP Kit
Octet® Anti-CHO HCP Kit

The Octet® Anti-CHO HCP Kit is for rapid high-throughput quantitation of residual CHO host cell proteins (HCPs) in bioprocess samples. The kit utilizes industry-standard Cygnus 3G anti-CHO HCP antibody and offers high sensitivity and broad HCP recognition. Octet® Anti-CHO HCP Kit includes 1 tray of 96 biosensors, and all calibrators, reagents, and buffers necessary to analyze 96 HCP samples. 10% Discount is included on packs of 5 kits.

Key Features of the Octet® Anti-CHO HCP Kit

  • Fully analyzed HCP results for 96 samples in one hour
  • High precision assay with 5-10% CVs
  • Detection sensitivity as low as 0.5 ng/mL

Top Applications for the Octet® Anti-CHO HCP Kit

  • CHO host cell protein detection in bioprocess samples

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$1,480.00
Item No.:
18-5141
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Sartorius and Cygnus Technologies have jointly developed the Octet® Anti-CHO HCP Kit for quantitation of residual HCPs. The Octet® platform’s rapid high-throughput protein analysis combined with the broad HCP recognition and sensitivity of the industry-standard Cygnus 3G anti-CHO HCP antibody bring scientists the best of both worlds for HCP analysis.

Walk-away, High-Precision HCP Assay

The Octet® Anti-CHO HCP Kit offers a completely hands-off, walk-away HCP assay on the Octet® platform. When used on the Octet® RH96 system it provides fully analyzed high precision results (5-10% CVs) for 96 samples in just one hour, which is three times faster compared to the commonly used manual and time-consuming ELISA assay.

Applications

  • Application
    Impurity Testing

Features

  • Device/Instrument Compatibility
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® RED96e
    • Octet® RH96
    • Octet® RH16
    • Octet® R8e

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.