Pinch Valve 3/4 x 1 1/8"
The BioPAT® Pinch Valve Body Size C can be used for a tube diameter of 3/4" x 1 1/8". The valve body has been qualified for the use of the tube types TuFlux® SIL, Dow Corning® Pharma 50 and Sani-Tech® STHT®-R. It has a height of 132 mm, a lenght of 84mm, a width of 86mm and a weight of 1.781kg. The BioPAT® Pinch Valve system consists of an electrical drive, a valve body and an installation set.
- Item No.:
- BPR1001
The BioPAT® Pinch Valve is a tube pinch valve comprising one valve body and one control drive. The valve body of the BioPAT® Pinch Valve may only be used in combination with the Sartorius control drive for BioPAT® Pinch Valves. The BioPAT® Pinch Valve can be used for both opening and closing applications, as well as for applications which require the flow rate to be reduced through linear positioning of the pinch mechanism between the open and closed position. The tubing can easily be installed and secured in the valve, without have to deal with loose parts. The BioPAT® Pinch Valve requires no dedicated single-use component, reducing cost of the single-use assemblies. Additionally, there is no direct contact with the process stream. The components of the BioPAT® Pinch Valve were specially designed to minimize damage of the tubing - during pinching.
Components
-
Additional Required ComponentsBPR1010: Installation Set 0.75" x 1.125"
Dimensions
-
Tube Size (ID – OD)3/4" x 1 1/8"
Product Information
-
BrandBioPAT® Pinch Valve
-
Tube Type
-
Dow Corning® Pharma 50
- Sani-Tech® STHT®-R
-
Dow Corning® Pharma 50
Weight
-
Total Weight1.781 kg