pHrodo® Wash Buffer for Incucyte®

pHrodo® Wash Buffer for Incucyte®

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

​
Volume
Price (USD)
$51.60
Article number: 
4659
*Custom/bulk order quotes are provided within 24 hours of request.
pHrodo® Wash Buffer for Incucyte®
pHrodo® Wash Buffer for Incucyte®

pHrodo® Wash Buffer for Incucyte®

Please note that all sales are final and that this product is not returnable, with the exception of warranty issues covered under Sartorius standard terms and conditions. If you have any issues with this product, please contact your Sartorius sales or service representative for assistance.

​
Price (USD):
$51.60
Item No.:
4659
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The pHrodo® Wash Buffer for Incucyte® is used in conjunction with the pHrodo® Red (4649) or pHrodo® Orange (4766) Cell Labeling Kits for Incucyte® for phagocytosis assays. The pHrodo® Wash Buffer is used throughout the assay set up to wash cells.

Note: 100 mL of pHrodo® Wash Buffer for Incucyte® is included in purchase of the pHrodo® Cell Labeling for Incucyte® kits.

Applications

  • Application
    Phagocytosis
  • Assay Type
    Phagocytosis/Efferocytosis
  • Research Area
    Cell Function

Features

  • Device/Instrument Compatibility
    • S3
    • SX1
    • SX5
  • Optical Module
    • Green/Red
    • Orange/NIR
    • Green/Orange/NIR

General Specifications

  • Container Temperature Requirement
    15-25 °C
  • Temperature Range
    15-25 °C

Product Information

  • Brand
    Incucyte®

Volume

  • Volume
    500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.