Resolute® BioSMB 80 Flowkits with TC connections

BioSMB 80 flow kit with Tri-clamp connectors and em-tec flow liners for use on Resolute® BioSMB 80 systems built prior to 2023.

Article number: 
BIOSMB-PF-TC
*Custom/bulk order quotes are provided within 72 hours of request.
Resolute® BioSMB 80 Flowkits with TC connections

BioSMB 80 flow kit with Tri-clamp connectors and em-tec flow liners for use on Resolute® BioSMB 80 systems built prior to 2023.

Item No.:
BIOSMB-PF-TC

Overview

Specifications

The Resolute® BioSMB 80 system comprises one single flow kit.

The Resolute® BioSMB 80 system is a multi-column chromatography solution for biopharmaceutical purification applications at clinical and commercial manufacturing scales. This single-use, integrated system is specifically designed to allow users to drive efficiency and cost savings into their chromatography operations without impacting purification performance or product quality.

  • Highly efficient resin utilization
  • 3 to 5-fold increase in productivity
  • Easy-to-install flow kits (less than 30 minutes)

Applications

  • Application Area
    • Clinical manufacturing
    • Commercial manufacturing

Product Information

  • Brand
    Resolute®