Resolute® Flowdrive STD 0.5” inlet isocratic

Single-use chromatography flow kit with 1/2 inch tube size and inlet isocratic for the Resolute® Flowdrive SU system.

Article number: 
7450-0481K
Qty. Graduation
2
*Custom/bulk order quotes are provided within 72 hours of request.
Resolute® Flowdrive STD 0.5” inlet isocratic

Single-use chromatography flow kit with 1/2 inch tube size and inlet isocratic for the Resolute® Flowdrive SU system.

Item No.:
7450-0481K

Overview

Specifications

The Resolute® Flowdrive SU chromatography system supports up to three sizes of flow kits for flexible use in Current Good Manufacturing Practice (cGMP) clinical and commercial operations. Conversion kits are available that allow simple swapping between variants. The flow kit volume and flow rate are optimized with near zero hold up valving to deliver high-resolution separations, making Resolute® Flowdrive SU suitable for processing columns, membranes, and monoliths. The system is the preferred and demonstrated choice for customers scaling up the Sartobind® Rapid A membrane family when performing Rapid Cycling Chromatography (RCC).

Connections (Physical)

  • Inlet
    6
  • Outlet
    4

Dimensions

  • Column Diameter
    30 – 60 cm

Physicochemical Information

  • Pressure Range
    0 to 4 bar

Product Information

  • Brand
    Resolute®
  • Size
    1/2"

Volume

  • Volume Range
    36 to 900 L/hr