SDR HyperD® is a unique resin designed for the removal of detergents from biological fluids.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Pack Volume
Item No.: 
20033-015
*Custom/bulk order quotes are provided within 72 hours of request.
SDR HyperD® - 1 L
SDR HyperD® - 1 L

SDR HyperD® is a unique resin designed for the removal of detergents from biological fluids.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Item No.:
20033-015

Overview

Specifications

SDR HyperD® for solvent detergent removal in bioprocessing features high capacity for a wide range of detergents and secures high recovery of protein. The resin is composed of silica beads whose pores are filled with a three-dimensional crosslinked hydrophobic polymer. The small pore size, particle size distribution (40 to 100 μm), and hydrophobic nature of the chemical groups make SDR HyperD® resin ideal for detergent removal.

Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.

Features and Benefits

  • High dynamic binding capacity for many different detergents
  • High recovery for proteins
  • Ideal tool for both removing solvent and detergent
  • Stable in acid, polar organic, and oxidizing solutions

Applications

  • Binds detergent molecules typically used in viral inactivation processes [i.e., Tri-n-Butyl Phosphate (TnBP) and Triton X-100]
  • Removal of both ionic and zwitter ionic detergents from biological solutions

Applications

  • Application
    Preparative protein purification

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    70 µm

General Specifications

  • Flow Rate
    100-600 cm/h
  • Resin Format
    Bulk resin

Materials of Construction

  • Base Matrix
    Silica beads

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    2 to 12 (working pH)

Physicochemical Information

  • Ligand
    Hydrophobic polymer
  • Reference Protein
    Triton
  • Typical Dynamic Binding Capacity 10% per mL
    > 90 mg/mL Triton

Product Information

  • Brand
    SDR HyperD®
  • Pack Size
    1
  • Pack Volume
    1 L
  • Resin Delivery Condition
    20% EtOH
  • Resin Type
    Hydrophobic
  • What you receive
    • 1 bottle
    • Instruction for use

Storage Conditions

  • Storage Conditions
    20% EtOH