opus® Titration Dispenser - Cubis® I

opus® titration

Volume
Price (USD):
$3,010.00
Item No.: 
YDU-12
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Dispenser for motor-powered dispensing directly from reagent bottle.

  • Enables achievement of a droplet break-up from 10 μl for precision determination
  • PIN function: adaptation of unit function range for users with different authorizations
  • Media recirculating system for simple, rapid venting
  • Free rotation
  • TFT touchscreen with user-friendly menu
  • Method memory for nine titration procedures
  • RS232 interface for connection to Cubis® MSA balances
  • Integration in automated procedures possible
  • High-purity aluminium oxide ceramic discharge valves and valve seats
  • Hastelloy valve springs

Compliance Information

  • Quality Standards
    in compliance with DIN EN ISO 8655
  • Test Certificates and Approvals
    DIN EN ISO 9001 compliant certification through unit protocol with serial number

Connections (Data)

  • Data Interface
    • USB
    • RS232

Dimensions

  • Dimensions
    320 mm × 80 mm × 63 mm

Features

  • Display
    3.5" touch screen with 320 × 240 pixel, most important functions directly accessible from controller main screen

Power Requirements

  • Power Requirements
    Plug-in mains unit 15V, 850 mA (optional via battery in control unit)

Product Information

  • Brand
    Cubis®

Volume

  • Volume
    0.01 mL – 10.00 mL
  • Anton Paar DMA 35 Density Meter

    $5,240.00

    Anton Paar DMA 35 Density Meter

  • Hirschmann opus® Accessories Set - Cubis® I

    $414.00

    Accessories set for Hirschmann opus® titration unit. For more details on what is included in each set, please see the Overview below.

  • Light Protection Window - opus® Titration

    $30.90

    Light protection window

  • Data Interface Module - Cubis® I

    $275.00

    Field upgradeable interface module for Cubis®

  • SanDisk® SD-Card SDHC - Cubis® I

    $14.40

    Data storage solutions for Cubis® I

  • Hirschmann opus® Accessories Set - Cubis® I

    $976.00

    Accessories set for Hirschmann opus® titration unit. For more details on what is included in each set, please see the Overview below.

  • Cubis® I Software Application for Lab Balance Precision Dosing

    $2,350.00

    Application features a database for solvents, components and samples and guides the user through the complete process of preparation of single or mixed standards of defined concentration.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.