jetMESSENGER® mRNA Transfection
jetMESSENGER® is a novel powerful transfection reagent that has been specifically designed for high mRNA transfection efficiency in easy and hard-to-transfect cells such as primary cells, cancer cell lines, neurons, and stem cells. Transfection with jetMESSENGER® leads to a very low cytotoxicity as it requires low amounts of mRNA and low volumes of reagent.
- Price (USD):
- $491.00
- Item No.:
- 101000005
- Availability:
- pcs
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Transfection Reagent For Life Science Research
jetMESSENGER® is a highly efficient and gentle mRNA transfection reagent. It has been specifically designed to offer outstanding transfection efficiency in cells that are usually difficult to transfect, such as primary cells, cancer cell lines, neurons, and stem cells. they can also be used on a wide variety of easy to transfect cells. Transfection with jetMESSENGER® leads to very low cytotoxicity as it requires low amounts of mRNA and low volumes of reagent.And it’s perfectly suited for gene expression, CRISPR gene editing, iPS generation, stem cell differentiation and immunotherapy assays.Key Benefits:
- High efficiency transfection: Utmost gene expression on a wide variety of hard-to-transfect cells.
- Keeps Cell Integrity: Extremely gentle on cells.
- Cost Saving: Low amounts of mRNA and low volumes of reagent required.
- Outperforms DNA Transfection: No need to reach the cell nucleus.
Applications
-
Application
-
Gene expression
-
Genome Editing
-
Stem cell differentiation
-
Reprogramming
- Immunotherapy
-
Gene expression
-
Cell Type
-
Hard-to-transfect cells
-
Adherent and suspension cells
-
Primary cells (Neurons, Stem cells, Immune cells, fibroblasts, …)
- Post-mitotic cells
-
Hard-to-transfect cells
Biological Information
-
Buffer Size60 mL
-
Molecule deliveredmRNA
-
Number of transfections1.5 ml of jetMESSENGER® transfection reagent is sufficient to perform up to 1500 transfections in 24-well plates or 375 transfections in 6-well plates
General Specifications
-
Amount of ReagentjetMESSENGER® 0.75 mL
-
Reagents and Kits TypejetMESSENGER®
Product Information
-
Provided WithmRNA buffer
Storage Conditions
-
Storage Conditions5 °C ± 3 °C