Octet® ARC Biosensors
Trays of 96 biosensors coated with anti-rabbit IgG for both quantitation and kinetic analysis of rabbit IgGs and IgG-derived Fc-fusion proteins.
5-tray pack includes a 10% per tray discount; 20-tray case includes a 20% per tray discount
Top Features
- High Specificity to RbIgG: analysis of crude and purified samples
- High ligand loading capacity and sensitivity
- Wide Quantitation dynamic range: 0.05 – 4,000 ug/mL
- Typical precision for quantitation: CV <10%
Popular Applications
- Kinetics
- Quantitation
- Price (USD):
- $904.00
- Item No.:
- 18-5168
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Plasmid DNA
The Octet® Anti-Rabbit Capture (ARC) Biosensors enable easy, high-throughput, and label-free kinetic and quantitation analysis of Fc-containing rabbit IgG (RbIgG) antibodies in both crude and purified cell culture samples during the development and manufacture of rabbit IgG-derived therapeutics.
The Octet® ARC Biosensors are highly specific towards the only isotype of RbIgG and show minimal to no binding to other species such as human, monkey, mouse, and rat IgG. Furthermore, these sensors show strong binding to rabbit Fc fragment with no binding to rabbit Fab fragment.
These biosensors offer high binding capacity, sensitivity, and a wide dynamic range. They can be regenerated up to 20 times for kinetic and quantitation assays while maintaining consistent and precise measurements. This makes them a cost-effective option for a wide range of high‑throughput applications, including lead identification and optimization, cell line development, process development, and QC in both crude and purified protein samples.
Applications
-
Application
-
Quantitation
- Kinetics
-
Quantitation
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
-
Octet® RH16
- Octet® RH96
-
Octet® R2
Product Information
-
BrandOctet®BLI
-
Pack Size1
The Octet® AT is a tool for Octet® BLI biosensor transfer. Its ergonomic design delivers exceptional comfort and makes biosensor pickup and release quick and easy. The unique finger hook provides optimal balance and enhanced stability, contributing to reduced fatigue and increased productivity.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Top Features
Assay with volumes as low as 40 µL per well
Reduces variation in baseline signals, and improves assay sensitivity
Use with Octet® RH96 and RH16 systems
384-well, black, polypropylene microplate
Standard SBS format
Popular Applications
Kinetic characterization and Quantitation of small-volume samples
High-sensitivity screening and kinetic characterization of small molecules and peptides.
Top Features
Assay with volumes as low as 40 µL per well
Reduces variation in baseline signals, and improves assay sensitivity
Use with Octet® RH96 and RH16 systems
384-well, black, polypropylene microplate
Standard SBS format
Popular Applications
Kinetic characterization and Quantitation of small-volume samples
High-sensitivity screening and kinetic characterization of small molecules and peptides.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.