Vivapore® Solvent Absorption Concentrator Accessories
Top Features
- Accessories for use with Vivapore® solvent absorption concentrators
- Stands hold up to four Vivapore® units during use
- Expansion reservoirs for increased sample capacity or diafiltration
Popular Applications
- Macromolecule concentration
- Desalting / Buffer exchange
- Price (USD):
- $32.00
- Item No.:
- VP-AST0001-C
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Cubis® I Accessories
Stand
With simple push-fit handling, each stand can hold up to four Vivapore® units during use. Compatible with Vivapore® 5 and 10 solvent absorption concentrators.
Reservoir
With simple push-fit handling, each reservoir has a 10 mL capacity. This can either be used to increase the sample capacity of a Vivapore® unit to 20 mL, or for continuous diafiltration to desalt or re-buffer samples. Compatible with Vivapore® 10 solvent absorption concentrators.
Applications
-
ApplicationUltrafiltration
Materials of Construction
-
Materials of ConstructionAcrylonitrile butadiene styrene (ABS)
Product Information
-
BrandVivapore®
-
Device TypeStand
-
Pack Size6
Top Features
- Just fill and go, for equipment-free protein concentration
- Gentle processing of shear-sensitive samples
- Designed to achieve high concentration factors
Popular Applications
- Macromolecule concentration
- Desalting
- Buffer exchange
Top Features
- Just fill and go, for equipment-free protein concentration
- Gentle processing of shear-sensitive samples
- Designed to achieve high concentration factors
Popular Applications
- Macromolecule concentration
- Desalting
- Buffer exchange
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.