RUO Recombinant Human TNF-alpha Protein

Top Features of RUO Recombinant Human TNF-alpha Protein

  • Animal and carrier protein-free
  • Low endotoxin levels
  • High purity  

Popular Applications for RUO Recombinant Human TNF-alpha Protein

  • Cell culture assays
  • Pluripotency maintenance
  • Stem cell differentiation

Size
Price (USD):
$130.00
Item No.: 
CYK-0025-1004
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

icon-vials

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Enter promo code SPRING24 in your cart before September 30 to save.

Buy 1, Get 1 Free RUO Growth Factors & Cytokines

Tumor necrosis factor alpha (TNF-α) is a cytokine that plays a central role in inflammation, immune system development, apoptosis and lipid metabolism. It is mainly produced by monocytes and macrophages as a response to infection, injury or tumor burden. TNF-α can also be produced from a range of other cell types such as T cells, natural killer cells (NK cells) and neutrophils and is used in the ex vivo maturation of immature DCs.  

Applications

  • Application Area
    • Cell culture
    • Neuroscience
  • Cell Type
    • DC
    • Neuronal Cells
  • Intended Use
    Research Use Only (RUO)

Compliance Information

  • Origin
    Animal-Component Free

Features

  • Carrier-Protein Free
    Yes
  • Derived from uniprot number
    P01375
  • Reconstitution
    Water
  • Species Reactivity
    Human

Physicochemical Information

  • Endotoxin
    ≤ 0.05 EU/µg
  • Expression System
    E. coli
  • Formulation
    Lyophilized from a 0.2 µm-filtered solution containing potassium phosphate, sodium phosphate, potassium chloride and sodium chloride, pH 7.5

Product Information

  • Size
    25 µg

Sterility/Purity

  • Purity
    ≥ 95%

Weight

  • Molecular Weight (kDa)
    17.5 kDa

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.