- Shop
- Final Filling & Aseptic Transfer
- Biosafe® & SART Rapid Transfer Ports
- Biosafe® Rapid Transfer Port - 200 mm
Biosafe® Rapid Transfer Port - 200 mm - Outside Left Opening
The Biosafe® 200 mm Rapid Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Aseptic Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.
Considering Annex 1 Regulation focused on minimizing the risk of contamination and gloveless intervention, the Biosafe® 200 Rapid Transfer Port is the unique market alternative for clean and secure aseptic processing.
- Item No.:
- FAA304526
- Piece
- 1
The Biosafe® 200 mm Rapid Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Aseptic Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.
Considering Annex 1 Regulation focused on minimizing the risk of contamination and gloveless intervention, the Biosafe® 200 Rapid Transfer Port is the unique market alternative for clean and secure aseptic processing.
Overview
Specifications
Choose your Biosafe® Rapid Transfer Port (RTP)
The Biosafe® 200 mm Rapid transfer ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids while maintaining the integrity of the critical area (e.g., isolators, RABS and cleanrooms). The Biosafe® 200 Port complements our existing Biosafe® 110 mm Port. The larger diameter accommodates final filling sets with more than five lines and stopper transfers over 200 mm.
Biosafe® Rapid Transfer Ports can be used for any component or fluid transfer, such as:
- Transfer into isolators or RABS (entry of final filling set, entry of stoppers, and removal of QC plate, tools, and waste)
- Transfer of large volume support solutions held in lower classified environments to higher classification process zones (such as media feed to N-2 | N-1 | bioreactor, buffer feed to chromatography columns, or transfer out of high classified zone for post-viral area or final filling)
Biosafe® 200 Rapid Transfer Port is a cutting-edge aseptic transfer solution featuring a unique magnetic connection system that reduces contamination risks and particle generation without any rotation.
The external opening allows operation in a gloveless environment to comply with Annex 1 requirements, featuring:
- High cleanliness beta-bag
- Fully validated alpha-beta compatibility
- Error-proof design
- Enhanced user experience accessibility
Biosafe® 200 mm Ports are used with the range of Biosafe® Beta-bag and the Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).
Biosafe® 200 bags are designed to accommodate the chosen sterilization method for the components to be used, taking also into account process needs related to component management: whether in-house or by the component supplier of your choice.
Enhanced Sterility Assurance in Aseptic Processing
- Offers a contained and single-use technology for reliable aseptic transfer.
- Limits the number and complexity of personnel interventions in the aseptic processing area.
- Offers a completely closed aseptic process.
- Beta-bag ring of concern is now protected by design.
Reliable Processing of Potent Drugs
- Maintains the barrier integrity of RABS and isolators and the security of operators.
Ease-of-Use
- The magnet on the port allows easy centring and secure docking.
- Steps are described on the hardware interface.
- Reduced footprint with 90° lever acutation.
Process Reliability and Maximum Robustness
- Mechanical interlock securities prevent door opening when a Biosafe® beta-bag is not connected or from disconnecting a bag if the port is not closed.
- The Biosafe® beta-bags feature an overmolding of the Biosafe® film onto the connector flange, ensuring high robustness of the resulting final product.
- Thanks to the connector design, no need for a sterilised accessory.
Flexible Portfolio
- The range of Biosafe® systems is designed to best fit a variety of applications while ensuring a high level of containment.
- Biosafe® is a unique magnetic technology for the aseptic transfer of components and fluids.
Simplified Maintenance and Sterilization
- When connected to the Biosafe® port, the dummy service connector facilitates the sterilization of the critical area, the inner side of the Biosafe® port and maintenance operations.
Proven Containment
- Biosafe® ports and connectors are leak tested during production.
Practical and Economical Benefits - The Biosafe® beta-bags eliminate cleaning and sterilization required for traditional transfer containers.
- The RAFT System simplifies facility layout and reduces higher classification cleanroom area by keeping large volume support solutions outside the cleanroom.
Sustainability commitment
We made the calculation of our Product Carbon Footprint to monitor our environmental impact. We design our products to minimize their environmental impact at each stage of their life cycle using:
- 100% French Production and Supplier Proximity.
- Green Manufacturing Practices
- Packaging Conception
Applications
-
Application AreaFinal filling
-
Process Step
-
Drug Product Formulation
-
Drug Product Final Filling
-
Drug Substance Purification
- Cell Harvest & Downstream Processing Intermediates
-
Drug Product Formulation
Connections (Physical)
-
Lever Type90° lever
-
Port Diameter200 mm
Dimensions
-
Wall thickness requirement for installation3 - 12 mm / 0.12 - 0.47"
General Specifications
-
OpeningOutside left
Materials of Construction
-
Materials of Construction
-
Stainless steel
-
Polyethylene terephthalate (PET)
- Silicone/EPDM for gaskets
-
Stainless steel
Product Information
-
BrandBiosafe®
-
Pack Size1