CIMmultus® Swiper 1 mL Monolithic Column (2μm)

CIMmultus® Swiper is a multimodal chromatography suitable for capturing various RNA molecules, including mRNA, saRNA, circular, and non-coding RNA, with or without the presence of a poly-A tail. CIMmultus swiper columns are reusable and available ready-to-use for process development to commercial manufacturing scale.

GMP Compliance
Volume
Channel Size
Article number: 
BIA-311.5122-2
*Custom/bulk order quotes are provided within 72 hours of request.
CIMmultus® Swiper 1 mL Monolithic Column (2μm)
CIMmultus® Swiper 1 mL Monolithic Column (2μm)

CIMmultus® Swiper is a multimodal chromatography suitable for capturing various RNA molecules, including mRNA, saRNA, circular, and non-coding RNA, with or without the presence of a poly-A tail. CIMmultus swiper columns are reusable and available ready-to-use for process development to commercial manufacturing scale.

Item No.:
BIA-311.5122-2

Overview

Specifications

CIMmultus® is a unique and industry-proven line of pre-packed chromatographic monolithic columns featuring large flow-through channels, designed for working with large biomolecules such as viruses (AAV, adenovirus, lentivirus, influenza, bacteriophages), nucleic acids (mRNA, pDNA), virus-like particles and exosomes. CIMmultus® columns can be used as single-use disposable or multi-use columns. They are available in a variety of volume ranges – from 1 mL for screening and method development purposes to 8000 mL for industrial manufacturing.

CIMmultus® Swiper is a multimodal chromatography suitable for capturing various RNA molecules, including mRNA, saRNA, circular, and non-coding RNA, with or without the presence of a poly-A tail. CIMmultus swiper columns are reusable and available ready-to-use for process development to commercial manufacturing scale.

Swiper features and benefits:

  • Multimodal chromatography ligand that combines elements of hydrogen bonding with anion exchange chromatography
  • Presents a valuable tool for various nucleic acids
  • Suitable for the purification of non-polyadenylated RNA
  • Tailored for sensitive and large RNA constructs, ensuring optimal performance and integrity
  • Purification conducted under mild loading conditions and neutral pH elution presents a tailored purification process to meet specific research needs
  • Elution by increasing pH at low conductivities facilitates the desalting of nucleic acids, ensuring enhanced purity

Compliance Information

  • GMP Compliance
    non-cGMP

Connections (Physical)

  • Connector(s)
    10-32 UNF coned port, 0.0625" OD tubing connection

Dimensions

  • Channel Size
    2 µm
  • Column Tube Length
    3.8 mm
  • Inner Diameter
    6.7 mm
  • Outer Diameter
    18.6 mm

Features

  • Reusable
    Yes

General Specifications

  • Flow Rate
    0.1–16 mL/min | 4.2–625 cm/h | 0.1–16 CV/min

Materials of Construction

  • Materials of Construction
    Poly(glycidyl methacrylate -co- ethylene dimethacrylate)

Operating Conditions

  • Maximum Operating Pressure
    1.8 MPa | 18 bar | 260 psi
  • Recommended Operating Temperature
    4 °C (39 °F) to 40 °C (104 °F)
  • pH Stability
    Working range 2–11, cleaning in place 1–13.7

Physicochemical Information

  • Bed Volume
    1 mL
  • Ligand
    Swiper (multimodal - anion exchange-hydrogen bonding)

Product Information

  • Brand
    CIMmultus®
  • Package Type
    Individually Packed

Volume

  • Volume
    1 mL