- Shop
- Weighing
- Analytical Balances
- Cubis® III Analytical Lab Balances
Cubis® III Analytical Lab Balances
Top Features :
- Maximum weighing capacity between 120 g and 520 g | Scale interval between 0.1 mg
- Different glass draft shield versions (manual, automatic, automatic with ionizer)
- Glassware coated with conductive layer to reduce electrostatic effects during weighing
Popular Applications :
- Standard and sample preparation for quantitative analysis
- Formulation and recipe weighing
- Filter and residue weighing (gravimetric analysis)
- Article number:
- CUB524S-1S2-AC
Top Features :
- Maximum weighing capacity between 120 g and 520 g | Scale interval between 0.1 mg
- Different glass draft shield versions (manual, automatic, automatic with ionizer)
- Glassware coated with conductive layer to reduce electrostatic effects during weighing
Popular Applications :
- Standard and sample preparation for quantitative analysis
- Formulation and recipe weighing
- Filter and residue weighing (gravimetric analysis)
Overview
Specifications
Choose your Cubis® III Lab Balances
Cubis® III analytical balances are designed for laboratories that need maximum reliability, precision, and flexibility in the milligram and sub‑milligram range. Positioned as high‑end instruments for analytical routines and regulated environments, they combine a highly stable weighing system with intelligent, configurable software. Typical applications include standard and sample preparation for chromatographic and spectroscopic methods, formulation and recipe work, filter and residue weighing, density determination, and pipette calibration in pharmaceutical, chemical, environmental, and academic laboratories.
At the core of each Cubis® III analytical balance is a high‑performance weighing cell that delivers excellent repeatability, minimal drift, and short stabilization times. Optimized mechanical construction and advanced compensation routines help reduce the influence of temperature changes, air currents, and vibrations. This ensures that accurate, reproducible results can be obtained even in busy lab environments, where constant opening and closing of draft shields, frequent sample changes, and operator movement are unavoidable.
Cubis® III analytical balances are available in a wide range of configurations, enabling users to tailor the instrument precisely to their needs. Different capacities and readabilities, draft shield concepts, and weighing pan geometries support everything from routine sample preparation to demanding gravimetric applications. Optional features such as motorized draft shield doors, automatic internal adjustment, and guided leveling help simplify daily routines and reduce operator influence on the result. With dedicated accessories—such as density kits, filter holders, ionizers, and coated glassware—the balance can be optimized for specific tasks and sample types.
A key strength of Cubis® III analytical balances is their intelligent, method‑driven software. The high‑resolution touchscreen interface guides users step by step through predefined and custom workflows, such as percent weighing, differential weighing, filter weighing, density determination, and pipette calibration. Users can create their own methods with fixed parameters, prompts, and checks to standardize processes and minimize training effort. Sample IDs, batch numbers, and method names can be entered directly on the balance, ensuring clear traceability and structured data capture.
Data integrity and regulatory compliance are integral to the Cubis® concept. Comprehensive user management with role‑based access, audit trails, controlled method changes, and support for electronic signatures help laboratories operate in accordance with GLP, GMP, and 21 CFR Part 11 requirements. Various connectivity options—such as USB and Ethernet interfaces, printer support, and integration into LIMS or other digital systems—enable secure, paper‑saving data transfer and reduce the risk of transcription errors. This makes Cubis® III analytical balances a robust component of modern, digital laboratory workflows.
By combining high‑performance weighing technology, modular hardware options, and powerful software with a focus on compliance, Cubis® III analytical balances provide a dependable platform for critical analytical tasks. They help laboratories improve precision and efficiency, standardize procedures, and ensure that measurement results remain traceable and trustworthy throughout the entire analytical process.
Accessories Information
-
SoftwareComplete Package
Compliance Information
-
Legal VerificationNon verified for US, CA, MX, TH, TW (CN)
-
Regulatory Requirements
-
CE
-
REACH
-
RoHS
-
WEEE
-
CSA
-
FCC
-
ISO
-
FDA/USP
- GxP
-
CE
Connections (Data)
-
Data Interface
-
RS232
-
USB A
-
USB B
-
USB C
- Ethernet
-
RS232
Dimensions
-
Weighing Pan Dimensions85 x 85 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
DisplayHigh-resolution (1024 x 600 px) 7” color touch TFT display
-
Languages
-
English
- Spanish
-
English
-
LevelingMotorized Automatic
-
Operation
-
Touch screen
- Touch sensors
-
Touch screen
-
Scale Interval100 µg
General Specifications
-
Draft ShieldAutomatic
-
Minimal Sample Weight according to USP and PhEur (optimal)82 mg
-
Minimum Weight (optimal)82 mg
-
Minimum Weight (typical)82 mg
Operating Conditions
-
Maximum Weighing Capacity520 g
Product Information
-
Balance TypeAnalytical balance
-
Product LineCubis® III
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.