- Shop
- Weighing
- Micro Balances
- Cubis® III Micro Lab Balances
Cubis® III Micro Lab Balances
Top Features :
- Maximum weighing capacity between 3.1 g and 10.1 g | Scale interval 1 µg
- Automatic, round, glass draft shield with learning capability, illumination and integrated motion sensor.
- Manual stainless steel draft shield for filter weighing applications (weighing module 6.6S).
Popular Applications :
- Filter weighing
- Pipette calibration
- Weighing of small sample amounts
- Article number:
- CUB10.6S-1S2-A
Top Features :
- Maximum weighing capacity between 3.1 g and 10.1 g | Scale interval 1 µg
- Automatic, round, glass draft shield with learning capability, illumination and integrated motion sensor.
- Manual stainless steel draft shield for filter weighing applications (weighing module 6.6S).
Popular Applications :
- Filter weighing
- Pipette calibration
- Weighing of small sample amounts
Overview
Specifications
Choose your Cubis® III Lab Balances
Cubis® III micro balances are designed for laboratories that demand the highest level of precision, flexibility, and process reliability. Engineered for micro-weighing tasks, they combine cutting-edge weighing technology with intelligent software to deliver trustworthy results even at the smallest readability levels. Typical applications include filter weighing, pipette calibration and weighing of small sample amounts.
At the heart of each Cubis® III micro balance is a highly stable weighing system with excellent repeatability and minimal drift over time. Advanced compensation algorithms and optimized mechanical design help minimize the influence of temperature fluctuations, vibrations, and air currents. This ensures that users can reliably achieve accurate measurements in environments that are often less than ideal, such as busy analytical labs or production-adjacent quality control areas.
The Cubis® III micro balances feature intelligent automatic functions—such as motorized glass draft shield, automatic taring, guided cleaning and built-in leveling support—simplify routine tasks and help reduce handling errors. The high-resolution touchscreen eases the daily work with guided workflows, where users can select predefined methods, input sample IDs, and document results with just a few steps. The software is easily expandable with compliance features and advanced connectivity options.
Cubis® III micro balances are built with data integrity and regulatory compliance in mind. Comprehensive user management, audit trail, and electronic documentation functions support operation in regulated environments, including laboratories subject to GMP, GLP, and 21 CFR Part 11 requirements. Connectivity options, such as Ethernet and USB interfaces, enable seamless integration into laboratory information systems and digital data workflows, reducing manual transcription and the risk of errors.
With their combination of mechanical robustness, outstanding measurement performance, and smart software features, Cubis® III micro balances provide a reliable foundation for critical weighing tasks. They support scientists and quality professionals in achieving reproducible results, optimizing their workflows, and meeting the stringent standards of modern analytical and quality laboratories.
Accessories Information
-
SoftwareStandard Package
Compliance Information
-
Legal VerificationNon verified for US, CA, MX, TH, TW (CN)
-
Regulatory Requirements
-
CE
-
REACH
-
RoHS
-
WEEE
-
CSA
-
FCC
-
ISO
-
FDA/USP
- GxP
-
CE
Connections (Data)
-
Data Interface
-
RS232
-
USB A
-
USB B
-
USB C
- Ethernet
-
RS232
Dimensions
-
Weighing Pan DiameterØ 30 mm
Features
-
AdjustmentInternal automatic (isoCAL)
-
DisplayHigh-resolution (1024 x 600 px) 7” color touch TFT display
-
Languages
-
English
- Spanish
-
English
-
LevelingMotorized Automatic
-
Operation
-
Touch screen, gesture sensor
- Touch sensors
-
Touch screen, gesture sensor
-
Scale Interval1 µg
General Specifications
-
Draft ShieldAutomatic
-
Minimal Sample Weight according to USP and PhEur (optimal)0.82 mg
-
Minimum Weight (optimal)0.82 mg
-
Minimum Weight (typical)0.82 mg
Operating Conditions
-
Maximum Weighing Capacity10.1 g
Product Information
-
Balance TypeMicro balance
-
Product LineCubis® III
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.