Cubis® III Semi-Micro Lab Balances

Top Features :

  • Maximum weighing capacity between 120 g and 220 g | Scale interval between 10 µg and 50 µg
  • Glass draft shield with learning capability, licensable ionizer and draft shield motors
  • Anti-magnetic Titanium weighin pan

Popular Applications :

  • Average weight control
  • Preparation of standard and reference solution
  • Analytical sample preparation
Maximum Weighing Capacity
Draft Shield
Legal Verification
Software
Article number: 
CUB125S-1S2-IC
Login for price
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® III Semi-Micro Lab Balances
Cubis® III Semi-Micro Lab Balances

Top Features :

  • Maximum weighing capacity between 120 g and 220 g | Scale interval between 10 µg and 50 µg
  • Glass draft shield with learning capability, licensable ionizer and draft shield motors
  • Anti-magnetic Titanium weighin pan

Popular Applications :

  • Average weight control
  • Preparation of standard and reference solution
  • Analytical sample preparation
Item No.:
CUB125S-1S2-IC

Overview

Specifications

Cubis® III semi-micro balances are designed for laboratories that need both high resolution and robust weighing capacity in a single instrument. Positioned between micro and analytical balances, they offer readabilities down to the microgram range while still providing practical weighing ranges for everyday tasks. This makes them ideal for applications such as sample and standard preparation, reference substance handling, formulation work, content uniformity testing, and quality control in pharmaceutical, chemical, and academic laboratories.

The core of each Cubis® III semi-micro balances is a high-stability weighing system engineered to deliver excellent repeatability and minimal drift, even over long measurement series. Sophisticated compensation technology helps reduce the influence of environmental factors such as temperature changes, air currents, and mechanical vibrations. As a result, users can rely on consistent measurement performance, whether the balance is installed in a dedicated weighing room or in a busy analytical laboratory environment.

Cubis® III semi-micro balances are available in a broad range of configurations, allowing the instrument to be precisely adapted to individual workflows. Different weighing capacities and readabilities, various draft shield concepts, and a selection of weighing pans and accessories offer maximum flexibility. For routine operations, features such as motorized draft shield doors, automatic taring, and built-in leveling support help streamline daily work and reduce operator influence on the measurement result.

The intuitive user interface is based on a high-resolution touchscreen that guides users through methods and workflows step by step. Predefined and customizable applications—for example for percent weighing, density determination, differential weighing, filter weighing, and pipette calibration—support standardized, reproducible procedures. Users can easily input sample IDs, batch numbers, or method parameters and store or export results in a structured way.

Cubis® III semi-micro balances are built with data integrity and regulatory compliance in mind. Comprehensive user management, audit trail, and electronic documentation functions support operation in regulated environments, including laboratories subject to GMP, GLP, and 21 CFR Part 11 requirements. Connectivity options, such as Ethernet and USB interfaces, enable seamless integration into laboratory information systems and digital data workflows, reducing manual transcription and the risk of errors.

The balances can be configured with a range of accessories tailored to large or awkward sample containers: spacious draft shields with generous access, specialized sample holders and pans, licensable built in ionizer to mitigate electrostatic charges, and interfaces for integration into LIMS, ELN, or MES systems. Together, these features help streamline workflows such as formulation development, buffer and media preparation, gravimetric reference preparations, and in-process control weighing.

In daily use, Cubis® III semi-micro balances combine ease of handling with uncompromising performance. They allow laboratories to standardize on a single, high-precision platform for both small and large samples, improving efficiency while maintaining the highest standards of accuracy, traceability, and compliance.

Accessories Information

  • Software
    Complete Package

Compliance Information

  • Legal Verification
    Non verified for US, CA, MX, TH, TW (CN)
  • Regulatory Requirements
    • CE
    • REACH
    • RoHS
    • WEEE
    • CSA
    • FCC
    • ISO
    • FDA/USP
    • GxP

Connections (Data)

  • Data Interface
    • RS232
    • USB A
    • USB B
    • USB C
    • Ethernet

Dimensions

  • Weighing Pan Diameter
    Ø 90 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Display
    High-resolution (1024 x 600 px) 7” color touch TFT display
  • Languages
    • English
    • Spanish
  • Leveling
    Motorized Automatic
  • Operation
    • Touch screen
    • Touch sensors
  • Scale Interval
    10 µg

General Specifications

  • Draft Shield
    Automatic, with Ionizer
  • Minimal Sample Weight according to USP and PhEur (optimal)
    8.2 mg
  • Minimum Weight (optimal)
    8.2 mg
  • Minimum Weight (typical)
    13 mg

Operating Conditions

  • Maximum Weighing Capacity
    120 g

Product Information

  • Balance Type
    Semi-micro balance
  • Product Line
    Cubis® III

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.