HEA HyperCel is a mixed mode resin with a less hydrophobic hexylamine ligand allowing protein binding at a moderate salt concentration under neutral pH.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Pack Volume
Price (USD)
$192.00
Item No.: 
20250-026
*Custom/bulk order quotes are provided within 72 hours of request.
HEA HyperCel - 25 mL
HEA HyperCel - 25 mL

HEA HyperCel is a mixed mode resin with a less hydrophobic hexylamine ligand allowing protein binding at a moderate salt concentration under neutral pH.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Price (USD):
$192.00
Item No.:
20250-026

Overview

Specifications

HEA HyperCel resin is an industry-scalable chromatography resin designed for protein capture and impurity removal in a biopharmaceutical environment. Operating on a “mixed mode” mechanism, with a hexylamine ligand, its behavior is based on a combination of electrostatic and hydrophobic interactions of the proteins with the ligands. HEA HyperCel resin provides unique selectivities, different from those given by ion exchange or conventional HIC (hydrophobic interaction chromatography).

Bulk resins are available in various quantities to support different scaling processes, ensuring flexibility and adaptability. Perfect for large-scale purification processes.

Features and Benefits

  • High mechanical and chemical stability
  • Suitable for large-scale chromatography in a biopharmaceutical environment
  • Cross-linked cellulose base matrix

Applications

  • Protein purification at low ionic strength by direct hydrophobic capture
  • Separation of challenging mixtures, e.g. protein isoforms or proteins with very close pIs
  • Orthogonal separation mechanism to ion exchange or HIC

Applications

  • Application
    Preparative protein purification

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    80 - 100 µm

General Specifications

  • Flow Rate
    100-600 cm/h
  • Resin Format
    Bulk resin

Materials of Construction

  • Base Matrix
    Rigid cellulose beads

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 14 (short term), 2 to 12 (long term)

Physicochemical Information

  • Ligand
    Hexylamine
  • Reference Protein
    Bovine serum albumin (BSA)
  • Typical Dynamic Binding Capacity 10% per mL
    40-60 mg/mL BSA

Product Information

  • Brand
    HEA HyperCel
  • Pack Size
    1
  • Pack Volume
    25 mL
  • Resin Delivery Condition
    1M NaCl with 20% EtOH
  • Resin Type
    Mixed Mode anion exchanger
  • What you receive
    • 1 bottle
    • Instruction for use

Storage Conditions

  • Storage Conditions
    20% EtOH/1M NaCl