Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Ingenix Balance License For Single Device

Top Features of Ingenix Suite Balance License for Single Device

  • Connection and activation of 1 balance to Ingenix Suite
  • Unlimited number of connections purchasable
  • Can be combined with all Ingenix Suite Modules that require balance connectivity

Popular Applications for Ingenix Suite Balance License for Single Device

  • Lab weighing
  • Lab balance calibration
  • Pipette check (balance needed to execute application)
License Period
Item No.: 
DSX1PC--LWGSBL--
*Custom/bulk order quotes are provided within 24 hours of request.
Ingenix Balance License For Single Device
Ingenix Balance License For Single Device

Top Features of Ingenix Suite Balance License for Single Device

  • Connection and activation of 1 balance to Ingenix Suite
  • Unlimited number of connections purchasable
  • Can be combined with all Ingenix Suite Modules that require balance connectivity

Popular Applications for Ingenix Suite Balance License for Single Device

  • Lab weighing
  • Lab balance calibration
  • Pipette check (balance needed to execute application)
Item No.:
DSX1PC--LWGSBL--

Overview

Specifications

Ingenix Suite Balance License for Single Device

  • .NET Version
    .NET6 and higher
  • Graphics
    Graphics hardware acceleration requires DirectX 9 or later, with WDDM 2.0 or higher for Windows 10
  • Hard Disk
    4 GB of available disk space
  • Processor
    2 GHz or faster, 2-core
  • Server
    MSSQL server 2019 or Later

Applications

  • Application
    License for Cubis II MCA to connect to Ingenix Suite

Features

  • Device/Instrument Compatibility
    • Cubis® II MCA
    • All Sartorius Balances
    • Selected Models of 3rd Party Balances
  • Display
    1280 x 768 screen resolution (32-bit requires hardware acceleration for 4K and higher)

General Specifications

  • Operating System Compatibility
    Windows OS: Windows 10 / 11

Product Information

  • Balance License
    1 Year
  • License Period
    1 Year
  • Qualification Documents
    1 Year

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.