iQue® Sheath Additive Concentrate Solution for Sheath Fluid

The iQue® Sheath Additive Concentrate Solution for Sheath Fluid, 10 pk, is required for proper daily startup of the iQue platform. The purpose of sheath is for hydrodynamic focusing of samples in the flow cell. The reagent is intended for use on the iQue platform bottle station, for the 3L sheath bottle.

Top Features of iQue® Sheath Additive Concentrate Solution:

  • Convenient, easy to prepare. A bottle of sheath additive concentrate is added to one liter of water. This sheath fluid is added to the bottle station 3L sheath container.

  • Each bottle provides sufficient concentrate to prepare 1 liter of sheath fluid.

Popular Applications for iQue® Sheath Additive Concentrate Solution:

  • For daily maintenance of flow cytometry instruments

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$483.00
Item No.: 
90078
Availability: 
*Custom/bulk order quotes are provided within 24 hours of request.

iQue® Sheath Additive Concentrate Solution for Sheath Fluid is a convenient consumable for daily maintenance of your frequently used flow cytometry equipment.

Instrument Compatibility

The iQue® Sheath Additive Concentrate Solution for Sheath Fluid is recommended for use with:

  • iQue® Screener
  • iQue® Screener PLUS
  • iQue®3

Features

  • Device/Instrument Compatibility
    • iQue® Screener
    • iQue® Screener PLUS
    • iQue®3

Product Information

  • Brand
    iQue®
  • Pack Size
    10

Volume

  • Volume
    10 L

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´