MSA Pipette Check Software, v.2 - Cubis® I, II

The application workflow provides a simple and safe way to test piston pipettes with fixed or adjustable volume.
Pack Size
Price (USD)
$815.00
Item No.: 
YAPP042
*Custom/bulk order quotes are provided within 24 hours of request.
MSA Pipette Check Software, v.2 - Cubis® I, II
The application workflow provides a simple and safe way to test piston pipettes with fixed or adjustable volume.
Price (USD):
$815.00
Item No.:
YAPP042
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Two methods are available:

  • The "quick check" is based on the free entry of up to 9 repetitions
  • Requires 10 pipettings or 3 x 10 pipettings for variable pipettes ( ISO 8655)
  • After entering pipette data as well as climate data temperature and air pressure (to determine Z factor), Q-App guides user through each calibration step
  • Evaluation takes place automatically and corresponds to current tolerance requirements of ISO 8655 Standard
  • Calibration results can be documented via an interfaced Sartorius printer or by HTML visualization via the Q-Web-based network

Applications

  • Application
    Pipette Check Advanced
  • Application Programs
    • Weighing
    • User calibration

Features

  • Device/Instrument Compatibility
    Cubis® MSA

Product Information

  • Brand
    Cubis® MSA
  • Pack Size
    1
  • Product Line
    Cubis® MSA

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.