NexaGel® Dilution Solution, 50 mL

Top Features:

  • Adjusts hydrogel concentration
  • Ready-to-use, neutral pH
  • Room temperature stable
  • Two variants: sucrose/sucrose-free
  • Transparent and versatile

Popular Applications:

  • 2D and 3D cell culture
  • Hydrogel injection
  • Thin gel coating on plates
  • Accelerates hydrogel formation
Dilution Solution
Price (USD)
$39.30
Article number: 
NGD01-50
*Custom/bulk order quotes are provided within 24 hours of request.
NexaGel® Dilution Solution, 50 mL
NexaGel® Dilution Solution, 50 mL

Top Features:

  • Adjusts hydrogel concentration
  • Ready-to-use, neutral pH
  • Room temperature stable
  • Two variants: sucrose/sucrose-free
  • Transparent and versatile

Popular Applications:

  • 2D and 3D cell culture
  • Hydrogel injection
  • Thin gel coating on plates
  • Accelerates hydrogel formation
Price (USD):
$39.30
Item No.:
NGD01-50
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

NexaGel® Dilution Solution allows the adjustment of hydrogel concentration to achieve varying strengths. It is a convenient, ready to use product that mixes with the NexaGel® range, with neutral pH and stability at room temperature providing an ideal physiological environment for hydrogel formation. When combined with cell medium, it can accelerate hydrogel formation. It is versatile and can be used to create a thin gel coating on plates or as an injectable hydrogel.

The NexaGel® Dilution Solution comes in two variants:

  • TYPE 1: Includes sucrose to ensure optimal osmolarity.
  • TYPE 2: A sucrose-free option for cells that are sensitive to sugar levels in the medium.

Applications

  • Application Area
    Hydrogel Preparation
  • Cell Type
    Various Cell Type
  • Intended Use
    Adjust Hydrogel Concentration

Compliance Information

  • Origin
    Animal-Component Free

Components

  • Dilution Solution
    Type 1

Physicochemical Information

  • pH
    Neutral

Storage Conditions

  • Storage Conditions
    15 °C to 30 °C

Volume

  • Volume
    50 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.