Resolute® Flowdrive SU | 0.5" | 254-280 nm | CE

Resolute® Flowdrive SU is a flexible single-use chromatography system with modular flow kits for easy scalability. The system supports three sizes of flow kit for use in clinical and commercial operations.

Size
Wavelength
Certification
Article number: 
FD900SUCEC
*Custom/bulk order quotes are provided within 72 hours of request.
Resolute® Flowdrive SU | 0.5" | 254-280 nm | CE
Resolute® Flowdrive SU | 0.5

Resolute® Flowdrive SU is a flexible single-use chromatography system with modular flow kits for easy scalability. The system supports three sizes of flow kit for use in clinical and commercial operations.

Item No.:
FD900SUCEC

Overview

Specifications

The Resolute® Flowdrive SU is a sophisticated single-use chromatography system designed to meet the diverse needs of biopharmaceutical manufacturing. Its modular design and advanced features make it a versatile solution for various applications, ensuring efficient and reliable processing.

Application:

Chromatography: The system is optimized for high-resolution separations, making it ideal for processing columns, membranes, and monoliths. It excels in scaling up Sartobind® Rapid A membranes in Rapid Cycling Chromatography (RCC), providing precise and efficient separation processes.

Biopharmaceutical Manufacturing: Designed for both clinical and commercial applications under cGMP guidelines, the Resolute® Flowdrive SU supports efficient and reliable biopharmaceutical processing. Its adaptability allows for seamless transitions between different scales, from pilot projects to full-scale commercial production.

Process Development: The system's flexibility and advanced automation features make it suitable for process development, enabling researchers and manufacturers to optimize their workflows and achieve consistent results.

Benefits:

Efficiency: Near-zero hold-up valving enhances separation efficiency, crucial for high-resolution biopharmaceutical processes.

User-Friendly Design: Features straightforward installation with 2D layout and shadow boarding, minimizing setup time and enhancing operational efficiency.

Advanced Automation: Incorporates a programmable logic controller-based Process Step Editor and SCADA system for robust process automation and data capture, ensuring compliance with regulatory standards.

Comprehensive Monitoring: Provides precise sensor integration for real-time monitoring and control of critical process parameters, including flow, pressure, conductivity, temperature, pH, and UV absorbance.

Compact and Maneuverable: The system's size and weight make it suitable for various laboratory and production settings, with a fully maneuverable touchscreen HMI for intuitive operation.

Robust Performance: Ensures consistent operation under challenging chemical conditions, maintaining process reliability and product quality.

Scalability: Facilitates seamless scale-up from pilot to commercial production, reducing time and cost in process development.

Compliance Information

  • Certification
    CE Mark

Dimensions

  • Dimensions WxDxH
    186x80x182 cm (73x31.6x71 in.)

General Specifications

  • Wavelength
    254-280 nm

Product Information

  • Brand
    Resolute®
  • Size
    1/2"

Weight

  • Basis Weight
    550 kg (1213 lb)