- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Membranes
- Sartobind Convec® D Capsules (Pilot | Production Scale)
Sartobind Convec® D 1.2 L with 8 mm bed height, 1½” sanitary clamp
SartobindConvec® D offers scalable anion exchange membrane chromatography solutions for efficient lentiviral vector purification. With high recovery rates and reduced contaminant binding, this membrane chromatography device platform supports various production scales, ensuring robust performance, linear scalability, and flexibility.
- Article number:
- 97LV--04E3FSS
SartobindConvec® D offers scalable anion exchange membrane chromatography solutions for efficient lentiviral vector purification. With high recovery rates and reduced contaminant binding, this membrane chromatography device platform supports various production scales, ensuring robust performance, linear scalability, and flexibility.
Overview
Specifications
Choose your Sartobind Convec® D
The Sartobind Convec® D product family represents a cutting-edge solution in the realm of anion exchange chromatography, specifically designed to deliver high recovery rates of infectious lentivirus particles, ensuring efficient purification processes across various scales. Below, we provide an in-depth overview of the main formats, applications, materials, and advantages of the Sartobind Convec® D product family.
Applications:
- Virus Capture: Ideal for Lentivirus
- Gene Therapy Manufacturing: Supports the purification of Extracellular Vehicles (EVs).
Formats:
The Sartobind Convec® D product family is available in multiple formats, catering to different production requirements:
Nano (3 mL):
- Ideal for small-scale research and process development.
- Compact design with Luer female connectors for easy integration.
Mini (20 mL):
- Suitable for medium-scale production and pilot studies.
- Intermediate sizes offering a balance between capacity and footprint.
5” to 30” Capsules:
- Scalable to meet the demands of full-scale manufacturing processes.
Materials:
The Sartobind Convec® D product family is constructed from high-quality materials to ensure durability and performance:
- Membrane Material: Stabilized reinforced cellulose, providing a stable matrix for viral capture.
- Ligand Chemistry: Diethyl amino moiety (-NH(C₂H₅)₂) for weak anion exchange, optimized for bind and elute function.
- Capsule Components: Polypropylene made outer cage, inner core, end caps, and capsule housing are designed to withstand operational pressures and maintain integrity.
- Gamma-Irradiatable Format: Available for enhanced sterility and reduced contamination risks.
Advantages:
The SartobindConvec® D product family offers several advantages, making it a preferred choice for viral vector purification:
- High Recovery Rates: Achieves over 60% recovery of infectious particles, maximizing yield.
- High Selectivity and Purity: Reduces non-specific binding, ensuring high purity and yield of target molecules.
- Short Residence Times: Enables rapid processing, increasing throughput and productivity.
- Linear Scalability: Maintains consistent performance across different scales, from laboratory to manufacturing scale
- Aseptic Processing: Available in gamma-irradiated versions to support closed and aseptic processing.
- Simplified 'plug and play': Device formats with choice of tubings and connectors.
Applications
-
ApplicationCapture
Connections (Physical)
-
Connector(s)Inlet: 1 ½" Sanitary | Outlet: 1 ½" Sanitary
Dimensions
-
Bed Height8 mm
-
Dimensions806 x 100 mm
-
Membrane Area54,000 cm²
Features
-
ReusableYes
Materials of Construction
-
Housing MaterialPolypropylene (PP)
-
Materials of Construction
-
Polypropylene
- Polyester
-
Polypropylene
-
Membrane MaterialStabilized reinforced cellulose
Operating Conditions
-
Maximum Operating Pressure0.4 MPa
-
Maximum Venting Pressure0.5 bar, 0.05 MPa, 7 psi
-
Recommended Flow Rate6,000 mL/min
-
pH StabilitypH 3 – 14 (short term), pH 4 – 13 (long term)
Physicochemical Information
-
Bed Volume1.2 L
-
Chemical CompatibilityStable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
-
LigandDiethylamine
-
Ligand Density6 – 12 µmol/mL
-
Pore Size1.1 µm
-
Void Volume1,600 mL
Product Information
-
BrandSartobind® Convec D
-
Membrane TypeWeak anion exchanger
-
Pack Size1
-
TypeMembrane adsorber
-
What you receive
-
1 capsules
-
1 operating instruction via QR code
- 1 certificate
-
1 capsules