Natural Stone Balance Table
Balance table made of natural stone, with vibration dampeners.
- Price (USD):
- $2,840.00
- Item No.:
- YWT03
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Lab Balance Accessories
Cast stone table with damping device
The YWT03 balance table is completely made of cast stone, except or the shock absorbers. The high density of the table's solid material provides excellent support for balances to meet the highest weighing requirements such as those stipulated for calibration of weights using mass comparators. This table is also recommended if cleanliness of the weighing area is a major requirement.
Dimensions
-
Dimensions900 mm × 600 mm × 760 mm
Materials of Construction
-
Materials of ConstructionStone
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.