In-Line Stainless Steel Filter Holder

Top Features of Stainless Steel In-line Filter Holder

  • Stable construction with durable materials
  • Easy operation

Top Applications for Stainless Steel In-line Filter Holder

  • Large-volume particle removal
  • Large-volume sterile filtration

Filter Diameter/Connector
Price (USD):
$791.00
Item No.: 
16254
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

Durable and Compliant

These holders are widely used in laboratories for particle removal and for sterile filtration of several liters of volume and can hold filter discs up to a diameter of 293 mm. They have a stable construction and are easy to operate with.

The filter holders are supplied with a Tri Clamp (TC) or hose nipple connection, which are widely used in industries and laboratories as well. The in-line filters are installed directly in the fluid flow path, making it easy to integrate into your filtration system. The holders are designed for effective sterilization by autoclaving. The arrangement of the air-venting valve in the top plate and the test valve in the base plate for the larger diameters ensures the necessary vapor penetration. The back pressure screen has a smooth surface to avoid damage to the membrane filters, and when prefilters are used. The swing-out locking clamps or twist locks ensure firm sealing simply by hand-tightening.

Applications

  • Application
    Clarification
  • Application Area
    • Sterile filtration
    • Analytical sample preparation
    • Particle analysis

Compliance Information

  • Electrical / Battery item
    No

Connections (Physical)

  • Connector(s)
    Hose nipples DN 10
  • Filter Diameter/Connector
    47 mm / Hose Nipples DN 10
  • Threads for Connectors
    Hose nipples DN10

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Filtration Area
    13 cm²
  • Suitable Membrane Filter Diameter
    47 mm

Materials of Construction

  • Materials of Construction
    Stainless steel

Operating Conditions

  • Maximum Operating Pressure
    20 bar | 2,000 kPa | 290 psi

Physicochemical Information

  • Chemical Compatibility
    As for stainless steel

Product Information

  • Filter Holder Type
    In-Line Filter Holders
  • Pack Size
    1
  • Packaging
    Box, folding

Usage Protocols

  • Sterilization Procedures
    • By autoclaving (max. 134 °C)
    • Dry heat (max. 180 °C)
  • Regenerated Cellulose Membrane Filters / Type 18406, 0.45 µm pore size, 47  mm diameter, 100 pieces per pack

    $223.00

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

  • Regenerated Cellulose Membrane Filters / Type 18407, 0.2 µm pore size, 47 mm diameter, 100 pieces per pack

    $223.00

    The regenerated cellulose membrane filters are made of regenerated cellulose reinforced with a cellulose nonwoven.

  • Hydrophobic PTFE Membrane Filters / Type 11803

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Hydrophobic PTFE Membrane Filters / Type 11806

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Polyamide Membrane Filters / Type 25007

    $174.00

    Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

  • Polycarbonate Track-Etched Membrane Filters / 0.2 µm / 47 mm Discs

    $204.00

    These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.2 µm with a pore density of 5.0E+08 cm². Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

  • Polyethersulfone Membrane Filters - Type 154078- 0.1 µm pore size- 47 mm diameter- 100 pieces per pack

    $228.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Hydrophobic PTFE Membrane Filters / Type 11842

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Hydrophobic PTFE Membrane Filters / Type 11807

    $520.00

    The hydrophobic PTFE membrane filters are made of polytetra-fluorethylene (PTFE) only and are therefore permanently hydrophobic. Unlike hydrophilic filter types, they are not wetted by air humidity.

  • Polyamide Membrane Filters / Type 25006

    $158.00

    Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

  • Polyethersulfone Membrane Filters - Type 15407- 0.2 µm pore size- 47 mm diameter- 100 pieces per pack

    $228.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Polycarbonate Track-Etched Membrane Filters / 0.4 µm / 47 mm Discs

    $206.00

    These hydrophilic polycarbonate track-etched filters are manufactured from high quality polycarbonate film using track-etch technology. They have a sharply defined pore size of 0.4 µm with a pore density of  1.50E+08 cm2. Pack of 100 white 47 mm discs that have a high chemical resistance and good thermal stability for accurate fractionation of particulates. Smooth, flat surface for good visibility.

  • Polyethersulfone Membrane Filters - Type 15406- 0.45 µm pore size- 47 mm diameter- 100 pieces per pack

    $228.00

    Polyethersulfone membrane filters are hydrophilic- have high flow rates- a low non-specific protein adsorption and are chemically resistant over a pH range of 1 – 14.

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11301, 8.0 µm pore size, 100 pieces per pack

    $224.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs / Type 11342, 5.0 µm pore size, 100 pieces per pack

    $230.00

    Top Features of Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Ideal for several general laboratory applications
    • High, non-specific absorption
    • Hydrophilic, with high flow rates
    • Available in a range of pore sizes and diameters up to 293 mm

    Popular Applications for Cellulose Nitrate (Mixed Cellulose Ester) Membrane Filter Discs

    • Particle retention
    • Cell capture
    • Cell retention
    • Clear filtration

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.