Vinosart® PS 0.45 μm | 0.65 μm are pleated membrane filter cartridges with a single layer asymmetrical polyethersulfone membrane inside. Vinosart® PS has been especially designed for the filtration of wine and sparkling wine.

Availability: 
See more Products below

*Custom/bulk order quotes are provided within 72 hours of request.

Choose your product

Products (7)

  • Vinosart® PS Cartridge 0.45 µm 30"
    Piece
    1
    Item no.
    5422706A3
    Filter Size
    30"(2.34 m² / 25.18 ft²)
    Adapter
    27 (Flat top, double 222 O-ring bottom)
    Pore Size
    0.45 µm

    $628.00

  • Vinosart® PS Cartridge 0.65 µm 20"
    Piece
    1
    Item no.
    5422805A2
    Filter Size
    20"(1.56 m² / 16.79 ft²)
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
    Pore Size
    0.65 µm

    $427.00

  • Vinosart® PS Cartridge 0.65 µm 20"
    Item no.
    5422505A2
    Filter Size
    20"(1.56 m² / 16.79 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.65 µm
  • Vinosart® PS Cartridge 0.65 µm 40"
    Item no.
    5422505A4
    Filter Size
    40"(3.12 m² / 33.58 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.65 µm
  • Vinosart® PS Cartridge 0.45 µm 30"
    Piece
    1
    Item no.
    5422806A3
    Filter Size
    30"(2.34 m² / 25.18 ft²)
    Adapter
    28 (S-adapter top, locking 3-flange bayonet adapter with double O-ring bottom)
    Pore Size
    0.45 µm

    $630.00

  • Vinosart® PS Cartridge 0.65 µm 30"
    Piece
    1
    Item no.
    5422505A3
    Filter Size
    30"(2.34 m² / 25.18 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.65 µm

    $656.00

  • Vinosart® PS Cartridge 0.45 µm 20"
    Piece
    1
    Item no.
    5422506A2
    Filter Size
    20"(1.56 m² / 16.79 ft²)
    Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)
    Pore Size
    0.45 µm

    $420.00

  • Product Information

    Vinosart® PS 0.45 μm | 0.65 μm are pleated membrane filter cartridges with a single layer asymmetrical polyethersulfone membrane inside. Vinosart® PS has been especially designed for the filtration of wine and sparkling wine. Vinosart® PS offers a very high flow rate and total throughput combined with an excellent chemical regeneration capability.

    Application

    Vinosart® PS is used for the final filtration prior bottling of wine and sparkling wine.

    Flow rate | Total throughput

    The polyether sulfone membrane has a special asymmetrical pore structure that ideally matches the requirements for the wine and champagne filtration in terms of flow rate and total throughput.

    Microbiological retention

    Both filters guarantee absolut retention of wine spoiling yeasts and provide highest microbiological safety for the bottling process of wine and champagne.

    Chemical compatability

    Vinosart® PS filter cartridges are extremely resistant to all conventional chemical regenerating agents and processes, right across the entire pH spectrum from 1 to 14.

    Integrity testable

    The integrity of Vinosart® PS filter cartridges can be tested daily using the Sartocheck® Mini. Integrity test parameters see technical data.

    Quality

    Every filter element of Vinosart® PS is integrity tested during production to guarantee highest level of security.

    Applications

    • Application
      Beverage Filtration
    • Application Area
      Filtration of near-water beverages
    • Industry
      Pharma / Biotech / F&B

    General Specifications

    • Capsule/Cartridge Format
      Cartridges
    • Filter Format
      Cartridges
    • Maximum Allowable Back Pressure
      2 bar | 29 psi at 20°C

    Materials of Construction

    • Filter Material
      Polyethersulfone (PES)
    • Housing Material
      Polypropylene (PP)
    • Material o-ring | seal
      Silicone (SI)
    • Membrane Material
      Polyethersulfone (PES), asymmetric
    • Support Fleece
      Polypropylene (PP)

    Operating Conditions

    • Maximum Differential Pressure
      20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar

    Physicochemical Information

    • Gamma Stable
      No

    Product Information

    • Brand
      Vinosart®

    Sterility/Purity

    • Delivery Condition
      Non-Sterile
    • Sterilization Method
      • Autoclavable & In-Line Steam Sterilizable
      • Hot Water & In-Line Steam Sterilizable

    Usage Protocols

    • Sterilization Procedures
      • Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
      • In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi)
      • Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar
  • Sartobev PS
    Item no.
    M_Sartobev

    Sartobev PS filter cartridges feature a high performance, single-layer pleated PES membrane. The ideal choice for the filtration in the food and beverage industry, especially developed for the prefiltration of wine and sparkling wine.

  • Sartocool® PS
    Item no.
    M_Sartocool

    The Sartocool® PS filter cartridge has been specially designed for the sterile filtration of food liquids. Sartocool® PS cartridges are used for final filtration before bottling for drinks such as wine, sparkling wine or bottled water.

  • Confidence® Validation Services
    Item no.
    M_Confidence_Validation_Services

    Confidence® offers a wide range of validation studies according to regulatory requirements and customer's needs.