4Cell® NutriVero® PRF 1L Bottle

4Cell®NutriVero®Phenol Red-Free media is the next-generation chemically defined serum-free, animal component-free media. It is newly developed to support Vero cell growth in 2D monolayers as well as in 3D microcarriers suspension cultures and is optimized for the production of viral vaccines and oncolytics viruses.

Item No.: 
CFV3FA4010
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® NutriVero® PRF 1L Bottle
4Cell® NutriVero® PRF 1L Bottle

4Cell®NutriVero®Phenol Red-Free media is the next-generation chemically defined serum-free, animal component-free media. It is newly developed to support Vero cell growth in 2D monolayers as well as in 3D microcarriers suspension cultures and is optimized for the production of viral vaccines and oncolytics viruses.

Item No.:
CFV3FA4010

Overview

Specifications

The 4Cell®NutriVero®Phenol Red-Free media, is a complete ready-to-use liquid formulation, no supplements need to be added to this medium prior to use. This product can be used for viral vaccines and oncolytic virus manufacturing.

Applications

  • Application Area
    Vero media for viral vaccines and oncolytic virus manufacturing

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    NAO

Components

  • Phenol Red Indicator
    Without Phenol Red

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Adherent
  • Chemically Defined (CD)
    Yes

Product Information

  • Brand
    4Cell®
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    protected from light

Volume

  • Volume
    1L