Jumbo Star Sartoclean® SC Cartridge 3 µm 10"

Jumbo Star Sartoclean® SC filter cartridges offer efficient particle retention and bioburden reduction for biopharmaceutical applications. With modular design, FDA compliance, and sterilization options, they ensure reliable performance and adaptability in filtration processes.

Filter Size
Item No.: 
5634002J1
Piece
1
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
Jumbo Star Sartoclean® SC Cartridge 3 µm 10"
Jumbo Star Sartoclean® SC Cartridge 3 µm 10

Jumbo Star Sartoclean® SC filter cartridges offer efficient particle retention and bioburden reduction for biopharmaceutical applications. With modular design, FDA compliance, and sterilization options, they ensure reliable performance and adaptability in filtration processes.

Item No.:
5634002J1
Number of pieces
1

Overview

Specifications

Jumbo Star Sartoclean® SC: Efficient Filtration for Biopharmaceutical Applications

Product Information:

The Jumbo Star Sartoclean® SC filter cartridges are specifically designed to meet the demanding needs of the biopharmaceutical industry, providing efficient filtration solutions that enhance process reliability and product quality. These cartridges are engineered to deliver optimal particle retention and bioburden reduction, making them suitable for various filtration applications.

Formats and Applications:

  • Available Sizes: The cartridges come in sizes ranging from 10" to 40" with 6 m² to 24 m², offering flexibility to accommodate different filtration requirements.
  • Applications: Ideal for last prefiltration runs, prefiltration upstream of final membrane filtration, and clarification steps in biopharmaceutical processes. These cartridges are particularly effective in wine and sparkling wine filtration, ensuring high dirt loading capacities and extended service life.

Materials Used:

  • Construction: The Jumbo Star Sartoclean® SC cartridges utilize a combination of glass fiber layers and deep filter paper, designed to provide selective and defined particle retention.
  • Compliance: Manufactured under ISO 9001 standards, the materials comply with FDA regulations for food and beverage applications, ensuring reliable performance.

Advantages:

  • High Dirt Loading Capacity: Designed to handle large volumes of particles, extending the service life of the cartridges.
  • Modular Design: Allows for customer-specific adaptations in size and height, providing flexibility in filtration processes.
  • Operational Efficiency: Capable of handling differential pressures up to 4 bar, these cartridges can be sterilized using hot water or low-pressure steam, facilitating seamless integration into existing systems.
  • Reliable Performance: Ensures consistent filtration results, supporting the production of high-quality biopharmaceutical products.

The Jumbo Star Sartoclean® SC filter cartridges are a versatile and reliable choice for biopharmaceutical filtration needs, offering a combination of efficiency, adaptability, and compliance to support your process requirements.

Accessories Information

  • Adapter
    40 (Double bayonet)

Applications

  • Application
    Clarification
  • Modality
    • Harvest | Cell Removal
    • Downstream Intermediates
    • Form & Fill

Compliance Information

  • Extractables
    The total amount of extractables is well below the limits established by the current USP unter "Sterile Water for Injection".

Dimensions

  • Filter Size
    10"(6 m² / 64.6 ft²)
  • Filtration Area
    6 m² | 54.6 ft²

General Specifications

  • Capsule/Cartridge Format
    Jumbo Cartridge
  • Maximum Allowable Back Pressure
    • 1.5 bar | 22 psi at 20°C
    • 0.5 bar | 7.5 psi at 80°C

Materials of Construction

  • Filter Material
    Multiple glass fibre layers in combination with deep filter paper
  • Housing Material
    Polypropylene (PP)
  • Material Prefilters
    Cellulose Acetate (CA)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Glass Fiber (GF)
  • Structural Compounds
    Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 4 bar, 80 °C: 0.5 bar

Physicochemical Information

  • Pore Size Final-filter
    0.65 µm or 0.8 µm
  • Pore Size Pre-filter
    0.8 µm or 3 µm
  • Retention Rate
    3 µm

Product Information

  • Brand
    Sartoclean®
  • Pack Size
    1
  • Type
    Prefilter

Sterility/Purity

  • Sterilization Method
    Hot Water & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • Hot Water: at 85-95°C, 30 min.
    • In-line Steaming: at 110°C, 30 min.