Thermo Transfer and Thermo Direct Printer for GLP Printing for all kind of Cubis® Lab Balances

Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels
Data Printer
Price (USD)
$1,950.00
Article number: 
YDP30
*Custom/bulk order quotes are provided within 24 hours of request.
Thermo Transfer and Thermo Direct Printer for GLP Printing for all kind of Cubis® Lab Balances
Thermo Transfer and Thermo Direct Printer for GLP Printing for all kind of Cubis® Lab Balances
Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels
Price (USD):
$1,950.00
Item No.:
YDP30
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Laboratory Thermal transfer printer for Secura® and Quintix® and Practum®

Accessories Information

  • Data Printer
    Label

Connections (Data)

  • Data Interface
    • RS232
    • USB

Dimensions

  • Dimensions WxDxH
    241.3 mm × 139.9 mm × 177.4 mm

Features

  • Device/Instrument Compatibility
    • Practum®
    • Quintix®
    • Secura®

Power Requirements

  • Power Requirements
    DC 24V, 2.5 A

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.