Octet® Protein G (ProG) Biosensors

Trays of 96 biosensors coated with Protein G. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD):
$705.00
Item No.: 
18-5082
Availability: 
Piece
1

*Custom/bulk order quotes are provided within 24 hours of request.

Octet® Protein G (ProG) Biosensors

Applications

  • Application
    Quantitation

Compliance Information

  • GMP Kits
    No

Features

  • Device/Instrument Compatibility
    • Octet® R8
    • Octet® R4
    • Octet® R2
    • Octet® RH96
    • Octet® RED96e
    • Octet® RH16
    • Octet® N1

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1
  • Octet® 384 Well Tilted Bottom Plate

    $1,600.00

    384 well polypropylene microplate with black tilted bottom.

    The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® 384 Well Tilted Bottom Plate

    $239.00

    384 well polypropylene microplate with black tilted bottom.

    The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® Protein A (ProA) Biosensors

    $716.00

    Streamline bioprocessing applications with Octet® Protein A (ProA) Biosensors, the superior choice for accurate, precise and rapid quantitation of various immunoglobulins (IgG). Octet® ProA Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.

    Key Features of Octet® ProA Biosensors

    • Direct measurement of immunoglobulins (IgG)
    • Broad dynamic range (0.025-2000 μg/mL)
    • Fast turnaround (throughput 8 samples in ~ 2 minutes; 96 samples in ~32 minutes)
    • Correlation to HPLC
    • Regeneration

    Top Applications for Octet® ProA Biosensors

    • Cell culture screening
    • Process development
    • Protein purification

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Octet® Protein L (ProL) Biosensors

    $705.00

    Octet® Protein L (ProL) Biosensors are designed for rapid and direct quantitation of a broad set of kappa light chain containing IgG proteins, including whole molecules, FAb fragments and single chain variable fragments, in buffer or complex matrices. Octet® ProL Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.

    Key Features of Octet® Protein L (ProL) Biosensors

    • Broader recognition of Ig isotypes and species compared to Protein A or G
    • Regenerable and cost-effective
    • Binds whole molecule Ab and FAb fragments
    • Quantitate in crude matrices

    Top Applications for Octet® Protein L (ProL) Biosensors

    • Quantitation of IgG’s via kappa light chain
    • Hybridoma screening
    • Clone selection
    • Antibody and Fab fragment titer measurement

    Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.