Arium® Smart Station Ultrapure Water Remote Dispenser
The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from Arium® Pro and Arium® Comfort lab water systems, directly at the point of use. While dispensing water into a broad containers, the Smart Station offers constant control of important quality parameters. The ergonomic design supports left and right hand operation and can be easily adjusted to your needs. Dispense water and maximize workspace with a flexible, compact and advanced system perfect for your lab.
Top Features of Arium Smart Station Ultrapure
- Flexible remote dispensing of ultrapure water
- Dispenses from Arium® Pro and Arium® Comfort lab water systems
- Easy to use and highly accurate
- Designed for comfort space-saving
Popular Applications - for Arium Smart Station Ultrapure
Dispensing ultrapure water from Arium® Pro and Arium® Comfort water systems
- Item No.:
- H2O-ARST-UP-T
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Microsart Manifolds
The Arium® Smart Station Ultrapure is designed for flexible remote dispensing of ultrapure water from the Arium® Pro and Arium® Comfort water systems. Available in both bench top and wall-mounted options and designed to be compact and ergonomic, the Arium® Smart Station Ultrapure is the optimal choice for your ultrapure water dispensing needs.
Flexible Dispensing
The Arium® Smart Station Ultrapure was designed with flexibility in mind. Utilize stepless height adjustment to fill different size containers while exercising constant control over quality parameters. The system is also highly accurate. Optimize your sample preparation and benefit from direct access to all important dispensing functions: manual, volume-controlled or predefined favorite volumes. The various dispensing functions offer precise dispensing from 2 L/min to manually controlled drop-by-drop function.
Intuitive Display
The Arium® Smart Station Ultrapure is highly intuitive. This easy-to-operate system uses a touch-activated color display, operable even while wearing laboratory gloves. The screen’s icons intuitively guide you through the menu for error-free operation.
Adapt the Dispense Point to Your Needs
There are two convenient installation options available to optimally fit the Arium® Smart Station Ultrapure into your lab environment: benchtop and wall-mounted. Both options can be adjusted (without tools) for left-handed or right-handed operations. The system is connected directly to your Arium® Pro or Arium® Comfort lab water system. With its compact and ergonomic design, you will easily be able to integrate the Arium® Smart Station Ultrapure into your lab environment.
Connect Multiple Smart Stations
Connect up to three Smart Stations to your single ultrapure system to serve different dispensing areas. Using the extended connection set, the distance between each Smart Station can be set up to 4 meters. The system will allow for selection between different point-of-use filters.
Brochure
Datasheet
Flyer
General Specifications
-
Dimensions Control Unit with Stand (WxHxD)213 x 598 x 213 mm
-
Operating Range Flexible Hand Held0.7 Meter
-
Operating Range with Fixed Hand Held476 x 835 x428 mm
-
Power CordCountry specific
-
Power Supply100–240 VAC; 50 und 60 Hz, 2,5 A (max.) 2 °C–40 °C
-
Tubing Length to connected device2 Meter
-
Volume Accuracy± 5 %
-
Volume-controlled dispensing50 ml–50 l
Product Information
-
BrandArium® Smart Station
-
Installation OptionBenchtop
-
Product LineUltrapure Water Systems
The connection extension set for the Arium® Smart Station Ultrapure is used for the uncomplicated extension of the connection between the Arium® Smart Station and the connected ultrapure water system or additional Smart Stations. With the extension set the operating range can be easily increased from 2 up to 4 meter.
For effective removal of endotoxins in cell culture applications
- Effective removal of RNase | DNase
- Reliable removal of endotoxins
- High flow rate performance
- Certified quality
- Sterile-packaged
Sterile final filter consisting of a combined 0,45 µm and 0,2 µm polyethersulfon membrane for sterile and particle free water dispense.
For intended use with:
- Arium® Mini, Mini Essential, Mini plus
- Arium® Pro, Pro DI, Pro UV, Pro UF, Pro VF
- Arium® Comfort I, Comfort II
- Arium® Remote Dispenser, Smart Station
Qty. 1 unit/pack
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.