Vinosart® PS Cartridge 0.65 µm 20"

Vinosart® PS filter cartridges, with 0.45 μm or 0.65 μm pore sizes, are designed for final filtration in wine and sparkling wine production. Featuring a polyethersulfone membrane, they offer high flow rates, chemical compatibility, and reliable yeast retention.

Filter Size
Pore Size
Adapter
Price (USD):
$432.00
Item No.: 
5422505A2
Piece
1
*Custom/bulk order quotes are provided within 72 hours of request.
Vinosart® PS Cartridge 0.65 µm 20"
Vinosart® PS Cartridge 0.65 µm 20

Vinosart® PS filter cartridges, with 0.45 μm or 0.65 μm pore sizes, are designed for final filtration in wine and sparkling wine production. Featuring a polyethersulfone membrane, they offer high flow rates, chemical compatibility, and reliable yeast retention.

Price (USD):
$432.00
Item No.:
5422505A2
Number of pieces
1

Overview

Specifications

Vinosart® PS Membrane Filter Cartridges: Precision Filtration for Food & Beverage Applications

Product Information:

Vinosart® PS filter cartridges are specifically engineered for the food and beverage industry, providing efficient filtration solutions for wine and sparkling wine production. These cartridges are designed to meet the unique demands of F&B processes, ensuring optimal performance and reliability.

Main Formats:

  • Pore Sizes: Available in 0.45 μm or 0.65 μm, these cartridges are tailored for the final filtration of wine and sparkling wine, effectively retaining spoilage yeasts.
  • Sizes: Offered in four configurations, ranging from 10” to 40”, with filtration areas from 0.78 m² to 3.12 m², accommodating various production scales.

Applications:

  • Wine Filtration: Ideal for bottling processes, ensuring clarity and quality by removing unwanted particulates and microorganisms.
  • Sparkling Wine Production: Enhances the effervescence and purity of sparkling wines by providing consistent filtration performance.

Materials Used:

  • Membrane: Single-layer asymmetrical polyether sulfone membrane, known for its high flow rates and chemical compatibility.
  • Construction: Polypropylene core, outer support, end caps, adapters, and protective non-woven drainage layers, ensuring durability and resistance to chemical agents.
  • O-Rings: Silicone, ensuring a secure fit and compatibility with various sterilization methods.

Advantages:

  • High Flow Rates: The asymmetrical membrane structure allows for efficient filtration, optimizing throughput and reducing processing time.
  • Chemical Compatibility: Resistant to a wide range of chemical regenerating agents, supporting diverse F&B applications.
  • Integrity Testing: Compatible with Sartocheck® Mini for daily integrity testing, ensuring consistent performance.
  • Microbiological Retention: Effectively retains spoilage yeasts, maintaining product quality during bottling.
  • Versatility: Suitable for various chemical environments, enhancing operational flexibility in F&B processes.
  • Cost Efficiency: Designed for longevity and optimal performance, reducing operational costs and enhancing productivity.

Vinosart® PS filter cartridges are a reliable choice for food and beverage manufacturers seeking efficient and versatile filtration solutions.

Accessories Information

  • Adapter
    25 (S-adapter top, locking 2-flange bayonet adapter with 226 double O-ring bottom)

Applications

  • Application
    Beverage Filtration
  • Application Area
    Filtration of near-water beverages
  • Industry
    Pharma / Biotech / F&B

Dimensions

  • Filter Size
    20"(1.56 m² / 16.79 ft²)
  • Filtration Area
    1.56 m² | 16.79 ft²

General Specifications

  • Capsule/Cartridge Format
    Cartridges
  • Filter Format
    Cartridges
  • Maximum Allowable Back Pressure
    2 bar | 29 psi at 20°C

Materials of Construction

  • Filter Material
    Polyethersulfone (PES)
  • Housing Material
    Polypropylene (PP)
  • Material o-ring | seal
    Silicone (SI)
  • Membrane Material
    Polyethersulfone (PES), asymmetric
  • Structural Compounds
    Polypropylene (PP)
  • Support Fleece
    Polypropylene (PP)

Operating Conditions

  • Maximum Differential Pressure
    20 °C: 5 bar, 80 °C: 2 bar, 121 °C: 0.5 bar

Physicochemical Information

  • Gamma Stable
    No
  • Pore Size
    0.65 µm

Product Information

  • Brand
    Vinosart® PS
  • Pack Size
    1
  • Type
    Sterile filter

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Sterilization Method
    • Autoclavable & In-Line Steam Sterilizable
    • Hot Water & In-Line Steam Sterilizable

Usage Protocols

  • Sterilization Procedures
    • Autoclaving of wet filter cartridges up to a maximum temperature of 134 °C, for 30 minutes
    • In-line steam sterilization of wetted cartridges with a maximum of 2.3 bar | 34 psi inlet pressure and 2 bar | 29 psi outlet pressure (max. ∆p = 0.3 bar | 5 psi)
    • Hot water sterilization at 85–95°C, 30 minutes, ΔP max 0.5 bar