Entris® II Essential Line Precision Balance 1,200 g|10 mg, Internal Adjustment

Entris® II — Best Value in its Class for Basic Weighing Tasks

Every Sartorius balance offers quality, value and consistency

Maximum Weighing Capacity
Item No.: 
BCE1202I-1S
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

No matter what you’re weighing, the new Entris® II balance is always the right choice. Offering unrivalled value and backed by almost 150 years of German engineering expertise, the Entris® II comes in two product lines, so you can find the balance that meets your specific weighing needs.

Our Entris® II Essential line is the only balance in its class offering isoCAL, LED touch technology, and 12 built-in applications at a budget price. With over 40 models from which to choose, you will surely find a model to meet your basic weighing needs..

Applications

  • Application Programs
    • Animal weighing
    • Calculation | Free factor
    • Counting
    • Density determination
    • Percentage weighing
    • Components | Totalizing
    • Weighing
    • Dosing
    • Mixing | Net total
    • Statistics
    • Peakhold
    • Checkweighing
    • Mass unit conversion
    • Underfloor weighing
    • Pipette smart test

Compliance Information

  • Legal Verification
    Non-verified

Connections (Data)

  • Data Interface
    • RS232
    • USB C
    • USB-C (Host)

Dimensions

  • Dimensions WxDxH
    219 × 317 × 94 mm
  • Weighing Chamber Height
    None
  • Weighing Pan Dimensions
    182 x 182 mm

Features

  • Adjustment
    Internal automatic (isoCAL)
  • Anti-Theft Locking Device
    Kensington Lock, lockdown capability for cable or chain
  • Display
    LED screen with touch technology
  • Languages
    • English
    • German
    • French
    • Italian
    • Spanish
    • Portuguese
    • Russian
    • Polish
  • Leveling
    Manual
  • Repeatability
    10 mg
  • Scale Interval
    10 mg
  • Typical Stabilization Time
    ≤0.9 s
  • Underfloor Weighing
    Yes

General Specifications

  • Draft Shield
    None
  • External Calibration Weight
    1 kg | F1
  • Linearity
    20 mg
  • Minimal Sample Weight according to USP and PhEur (optimal)
    N/A
  • Sensitivity Drift between +10 °C and +30 °C
    ±2.0 ppm/K
  • Weighing Units
    Gram, kilogram, carat, pound, ounce, troy ounce, Hong Kong tael, Singapore tael, Taiwan tael, grain, pennyweights, milligram, parts per pound, China tael, mommes, Austrian carat, tola, baht, mesghal and Newton

Operating Conditions

  • Maximum Weighing Capacity
    1,200 g
  • Operating Conditions - Temperature
    +10 – +30 °C

Power Requirements

  • Power Requirements
    100 – 240 VAC, ±10%, 50 – 60 Hz, 0.2 A
  • Power Requirements (Secondary)
    15 VDC, ±5%, 0.53 A

Product Information

  • Balance Type
    Precision balance
  • Brand
    Entris® II
  • Packaging
    350 × 445 × 250 mm
  • Product Line
    Entris® II Essential Line
  • Foot Switch for Laboratory Balances

    $231.00

    Pedal button|foot switch for laboratory balances

  • Natural Stone Balance Table

    $2,840.00

    Balance table made of natural stone, with vibration dampeners.

  • Ionizer with U-Shaped Electrode - Cubis® II

    $3,480.00

    Ionizer with U-shaped electrode, 115V, 1 pc

  • Y-Connector Balance Accessory
    Item no.
    YCC-D09M-2D09F

    $93.10

    Y-Connector RS232 9-pin (m) > 2 × 9-pin (f) (0.15 m)

  • Kensington Lock Cable (Anti-Theft)

    $79.70

    Kensington Lock anti-theft device

  • Dust cover for laboratory balances

    $76.30

    Dust cover for laboratory balances

  • Power Supply with Country-Specific Plug-in AC Adaptors - China

    $55.00

    Power Supply with Country-Specific Plug-in AC Adaptors - China

  • Thermo Transfer and Thermo Direct Printer for GLP Printing

    $1,870.00

    Thermo transfer and thermo direct printer for GxP printing on standard paper and self-adhesive labels

  • Data Cable USB-C > USB-A
    Item no.
    YCC-USB-C-A

    $37.00

    Data Cable USB Type C to USB Type A

  • Thermal Paper for Lab Printer 5 x 24m
  • Lab Balance RS232 Data Cable

    $79.70

    Data cable (RS232 interface) for connection of a Secura, Quintix or Practum to computer, printer (YDP20-0C#) or second display (YRD03Z-). To prevent any damage to the surface of weights, Sartorius offers you a wide range of accessories for the proper handling, storage and cleaning of weights.

  • Printingpaper + Thermo Transfer Foil 90m
  • Balance Table
    Item no.
    YWT09

    $2,670.00

    Balance table made of wood with cast-stone inset for precise, reliable weight measurements

  • Sartorius Stat-Pen
    Item no.
    YSTP01

    $2,440.00

    Sartorius Stat - Pen, unit to neutralize static electricity on samples or objects to be weighed down to a level of -30V,Pen with a micro switch to aktivate the function, main 100V to 230V -0.1W, 50/60Hz.

  • Laboratory Printer for Balances with GLP, Statistics

    $1,490.00

    Data printer, verified for use in legal metrology; with date, time, statistics and transaction counter functions

  • Data Cable RS232 9-pin (m) > 9-pin (m)

    $79.70

    Data cable, RS232, D-Sub 9 to D-Sub 9

  • Converter cable 5 VDC > 15 VDC

    $145.00

    Converter cable 5 VDC > 15 VDC

  • Standard Laboratory Printer

    $1,190.00

    Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.

  • Self-adhesive Paper for Direct Thermal Printing 90m
  • Data Cable RS232 25-pin (m) > 9-pin(f) (1.0m)
  • Below-balance weighing hook, M5 thread

  • Lab Balance Power Supply with AC Adaptors

    $61.70

    Power supply with country-specific plug-in AC adaptors.

  • Self-adhesive Thermopaper 5 x 24m

    $75.30

  • Data Cable USB-C > USB-B
    Item no.
    YCC-USB-C-B

    $37.00

    Data Cable USB Type C to USB Type B

  • Display Protection Film; Set of 5

    $57.20

    Display Protection Film; Set of 5

  • In-Use Dust Cover - Entris® II

    $157.00

    In-use dust cover for Entris® II laboratory balances

  • Power Supply with Plug-In AC Adapter Set

    $61.70

    Power supply unit with connection cable and country-specific power plug adapter

  • Lifting device
    Item no.
    69SE0032

  • Temperature sensor PT1000

  • weighing pan, 180x180mm
    Item no.
    69B20003

  • levelling screw
    Item no.
    69B20005

  • supporting pan
    Item no.
    69B20012

  • level indicator
    Item no.
    69B12133

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.